|
|
07160Socket head screws DIN EN ISO 4762 enhanced, steel or stainless... |
go back |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black) or electro zinc-plated. Steel grade 12.9, bright (black) Stainless steel A2-70, bright. Stainless steel A4-70, bright.Note:M18 as per DIN 912.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Main material | Grade | Surface finish body | D | L | Ls min. | Lg max. | DK | K | SW | CAD | Acc. | Price | Order |
---|
07160-04X10 | steel | 8.8 | bright (black) | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | 0.16 € | | 07160-04X12 | steel | 8.8 | bright (black) | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | 0.16 € | | 07160-04X16 | steel | 8.8 | bright (black) | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | 0.16 € | | 07160-04X18 | steel | 8.8 | bright (black) | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | 0.16 € | | 07160-04X20 | steel | 8.8 | bright (black) | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | 0.16 € | | 07160-04X25 | steel | 8.8 | bright (black) | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | 0.16 € | | 07160-05X10 | steel | 8.8 | bright (black) | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.16 € | | 07160-05X12 | steel | 8.8 | bright (black) | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.16 € | | 07160-05X16 | steel | 8.8 | bright (black) | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.16 € | | 07160-05X18 | steel | 8.8 | bright (black) | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.16 € | | 07160-05X20 | steel | 8.8 | bright (black) | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.16 € | | 07160-05X25 | steel | 8.8 | bright (black) | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.16 € | | 07160-05X30 | steel | 8.8 | bright (black) | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | 0.21 € | | 07160-05X40 | steel | 8.8 | bright (black) | M5 | 40 | 9 | 13 | 8,5 | 5 | 4 | | | 0.21 € | | 07160-06X10 | steel | 8.8 | bright (black) | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X12 | steel | 8.8 | bright (black) | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X16 | steel | 8.8 | bright (black) | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X18 | steel | 8.8 | bright (black) | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X20 | steel | 8.8 | bright (black) | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X25 | steel | 8.8 | bright (black) | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X30 | steel | 8.8 | bright (black) | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X35 | steel | 8.8 | bright (black) | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X40 | steel | 8.8 | bright (black) | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | 0.16 € | | 07160-06X45 | steel | 8.8 | bright (black) | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | 0.26 € | | 07160-06X50 | steel | 8.8 | bright (black) | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | 0.26 € | | 07160-06X55 | steel | 8.8 | bright (black) | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | 0.37 € | | 07160-06X60 | steel | 8.8 | bright (black) | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | 0.39 € | | 07160-08X16 | steel | 8.8 | bright (black) | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | 0.16 € | | 07160-08X18 | steel | 8.8 | bright (black) | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | 0.16 € | | 07160-08X20 | steel | 8.8 | bright (black) | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | 0.16 € | | 07160-08X25 | steel | 8.8 | bright (black) | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | 0.16 € | | 07160-08X30 | steel | 8.8 | bright (black) | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | 0.26 € | | 07160-08X35 | steel | 8.8 | bright (black) | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | 0.26 € | | 07160-08X40 | steel | 8.8 | bright (black) | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | 0.30 € | | 07160-08X45 | steel | 8.8 | bright (black) | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | 0.31 € | | 07160-08X50 | steel | 8.8 | bright (black) | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | 0.31 € | | 07160-08X60 | steel | 8.8 | bright (black) | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | 0.39 € | | 07160-08X70 | steel | 8.8 | bright (black) | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | 0.54 € | | 07160-08X80 | steel | 8.8 | bright (black) | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | 0.76 € | | 07160-10X16 | steel | 8.8 | bright (black) | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | 0.45 € | | 07160-10X18 | steel | 8.8 | bright (black) | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | 0.45 € | | 07160-10X20 | steel | 8.8 | bright (black) | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | 0.45 € | | 07160-10X25 | steel | 8.8 | bright (black) | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | 0.46 € | | 07160-10X30 | steel | 8.8 | bright (black) | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | 0.47 € | | 07160-10X35 | steel | 8.8 | bright (black) | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | 0.48 € | | 07160-10X40 | steel | 8.8 | bright (black) | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | 0.52 € | | 07160-10X45 | steel | 8.8 | bright (black) | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | 0.59 € | | 07160-10X50 | steel | 8.8 | bright (black) | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | 0.60 € | | 07160-10X60 | steel | 8.8 | bright (black) | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | 0.63 € | | 07160-10X70 | steel | 8.8 | bright (black) | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | 0.67 € | | 07160-10X80 | steel | 8.8 | bright (black) | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | 0.81 € | | 07160-10X90 | steel | 8.8 | bright (black) | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | 0.90 € | | 07160-10X100 | steel | 8.8 | bright (black) | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | 0.93 € | | 07160-12X20 | steel | 8.8 | bright (black) | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | 0.54 € | | 07160-12X25 | steel | 8.8 | bright (black) | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | 0.54 € | | 07160-12X30 | steel | 8.8 | bright (black) | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | 0.54 € | | 07160-12X35 | steel | 8.8 | bright (black) | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | 0.54 € | | 07160-12X40 | steel | 8.8 | bright (black) | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | 0.61 € | | 07160-12X45 | steel | 8.8 | bright (black) | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | 0.61 € | | 07160-12X50 | steel | 8.8 | bright (black) | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | 0.63 € | | 07160-12X60 | steel | 8.8 | bright (black) | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | 0.63 € | | 07160-12X70 | steel | 8.8 | bright (black) | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | 0.76 € | | 07160-12X80 | steel | 8.8 | bright (black) | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | 0.82 € | | 07160-12X90 | steel | 8.8 | bright (black) | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | 0.94 € | | 07160-12X100 | steel | 8.8 | bright (black) | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | 1.24 € | | 07160-12X110 | steel | 8.8 | bright (black) | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | 1.30 € | | 07160-12X120 | steel | 8.8 | bright (black) | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | 1.43 € | | 07160-14X50 | steel | 8.8 | bright (black) | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | 1.15 € | | 07160-14X80 | steel | 8.8 | bright (black) | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | 1.94 € | | 07160-14X120 | steel | 8.8 | bright (black) | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | 3.02 € | | 07160-16X30 | steel | 8.8 | bright (black) | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | 0.90 € | | 07160-16X35 | steel | 8.8 | bright (black) | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | 0.90 € | | 07160-16X40 | steel | 8.8 | bright (black) | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | 0.90 € | | 07160-16X45 | steel | 8.8 | bright (black) | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | 0.93 € | | 07160-16X50 | steel | 8.8 | bright (black) | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | 0.93 € | | 07160-16X60 | steel | 8.8 | bright (black) | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | 0.93 € | | 07160-16X70 | steel | 8.8 | bright (black) | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | 1.00 € | | 07160-16X80 | steel | 8.8 | bright (black) | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | 1.10 € | | 07160-16X90 | steel | 8.8 | bright (black) | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | 1.38 € | | 07160-16X100 | steel | 8.8 | bright (black) | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | 1.50 € | | 07160-16X110 | steel | 8.8 | bright (black) | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | 1.97 € | | 07160-16X120 | steel | 8.8 | bright (black) | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | 2.14 € | | 07160-20X40 | steel | 8.8 | bright (black) | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | 1.41 € | | 07160-20X45 | steel | 8.8 | bright (black) | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | 1.48 € | | 07160-20X50 | steel | 8.8 | bright (black) | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | 1.52 € | | 07160-20X60 | steel | 8.8 | bright (black) | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | 1.59 € | | 07160-20X70 | steel | 8.8 | bright (black) | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | 1.75 € | | 07160-20X80 | steel | 8.8 | bright (black) | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | 1.89 € | | 07160-20X90 | steel | 8.8 | bright (black) | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | 2.31 € | | 07160-20X100 | steel | 8.8 | bright (black) | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | 2.47 € | | 07160-20X110 | steel | 8.8 | bright (black) | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | 2.66 € | | 07160-20X120 | steel | 8.8 | bright (black) | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | 2.85 € | | 07160-404X10 | steel | 8.8 | galvanised | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | 0.18 € | | 07160-404X12 | steel | 8.8 | galvanised | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | 0.18 € | | 07160-404X16 | steel | 8.8 | galvanised | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | 0.18 € | | 07160-404X18 | steel | 8.8 | galvanised | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | 0.18 € | | 07160-404X20 | steel | 8.8 | galvanised | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | 0.18 € | | 07160-404X25 | steel | 8.8 | galvanised | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | 0.18 € | | 07160-405X10 | steel | 8.8 | galvanised | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.18 € | | 07160-405X12 | steel | 8.8 | galvanised | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.18 € | | 07160-405X16 | steel | 8.8 | galvanised | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.18 € | | 07160-405X18 | steel | 8.8 | galvanised | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.18 € | | 07160-405X20 | steel | 8.8 | galvanised | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.18 € | | 07160-405X25 | steel | 8.8 | galvanised | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.18 € | | 07160-405X30 | steel | 8.8 | galvanised | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | 0.22 € | | 07160-405X40 | steel | 8.8 | galvanised | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | 0.22 € | | 07160-406X10 | steel | 8.8 | galvanised | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X12 | steel | 8.8 | galvanised | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X16 | steel | 8.8 | galvanised | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X18 | steel | 8.8 | galvanised | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X20 | steel | 8.8 | galvanised | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X25 | steel | 8.8 | galvanised | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X30 | steel | 8.8 | galvanised | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X35 | steel | 8.8 | galvanised | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X40 | steel | 8.8 | galvanised | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | 0.18 € | | 07160-406X45 | steel | 8.8 | galvanised | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | 0.28 € | | 07160-406X50 | steel | 8.8 | galvanised | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | 0.28 € | | 07160-406X55 | steel | 8.8 | galvanised | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | 0.38 € | | 07160-406X60 | steel | 8.8 | galvanised | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | 0.41 € | | 07160-408X16 | steel | 8.8 | galvanised | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | 0.18 € | | 07160-408X18 | steel | 8.8 | galvanised | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | 0.18 € | | 07160-408X20 | steel | 8.8 | galvanised | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | 0.18 € | | 07160-408X25 | steel | 8.8 | galvanised | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | 0.18 € | | 07160-408X30 | steel | 8.8 | galvanised | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | 0.28 € | | 07160-408X35 | steel | 8.8 | galvanised | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | 0.28 € | | 07160-408X40 | steel | 8.8 | galvanised | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | 0.31 € | | 07160-408X45 | steel | 8.8 | galvanised | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | 0.32 € | | 07160-408X50 | steel | 8.8 | galvanised | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | 0.32 € | | 07160-408X60 | steel | 8.8 | galvanised | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | 0.41 € | | 07160-408X70 | steel | 8.8 | galvanised | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | 0.56 € | | 07160-408X80 | steel | 8.8 | galvanised | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | 0.77 € | | 07160-410X16 | steel | 8.8 | galvanised | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | 0.46 € | | 07160-410X18 | steel | 8.8 | galvanised | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | 0.46 € | | 07160-410X20 | steel | 8.8 | galvanised | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | 0.46 € | | 07160-410X25 | steel | 8.8 | galvanised | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | 0.47 € | | 07160-410X30 | steel | 8.8 | galvanised | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | 0.48 € | | 07160-410X35 | steel | 8.8 | galvanised | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | 0.49 € | | 07160-410X40 | steel | 8.8 | galvanised | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | 0.53 € | | 07160-410X45 | steel | 8.8 | galvanised | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | 0.60 € | | 07160-410X50 | steel | 8.8 | galvanised | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | 0.61 € | | 07160-410X60 | steel | 8.8 | galvanised | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | 0.64 € | | 07160-410X70 | steel | 8.8 | galvanised | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | 0.70 € | | 07160-410X80 | steel | 8.8 | galvanised | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | 0.83 € | | 07160-410X90 | steel | 8.8 | galvanised | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | 0.92 € | | 07160-410X100 | steel | 8.8 | galvanised | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | 0.95 € | | 07160-412X20 | steel | 8.8 | galvanised | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | 0.56 € | | 07160-412X25 | steel | 8.8 | galvanised | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | 0.56 € | | 07160-412X30 | steel | 8.8 | galvanised | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | 0.56 € | | 07160-412X35 | steel | 8.8 | galvanised | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | 0.56 € | | 07160-412X40 | steel | 8.8 | galvanised | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | 0.62 € | | 07160-412X45 | steel | 8.8 | galvanised | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | 0.62 € | | 07160-412X50 | steel | 8.8 | galvanised | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | 0.64 € | | 07160-412X60 | steel | 8.8 | galvanised | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | 0.64 € | | 07160-412X70 | steel | 8.8 | galvanised | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | 0.78 € | | 07160-412X80 | steel | 8.8 | galvanised | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | 0.85 € | | 07160-412X90 | steel | 8.8 | galvanised | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | 0.97 € | | 07160-412X100 | steel | 8.8 | galvanised | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | 1.27 € | | 07160-412X110 | steel | 8.8 | galvanised | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | 1.32 € | | 07160-412X120 | steel | 8.8 | galvanised | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | 1.45 € | | 07160-414X50 | steel | 8.8 | galvanised | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | 1.16 € | | 07160-414X80 | steel | 8.8 | galvanised | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | 1.96 € | | 07160-414X120 | steel | 8.8 | galvanised | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | 3.05 € | | 07160-416X30 | steel | 8.8 | galvanised | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | 0.92 € | | 07160-416X35 | steel | 8.8 | galvanised | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | 0.92 € | | 07160-416X40 | steel | 8.8 | galvanised | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | 0.92 € | | 07160-416X45 | steel | 8.8 | galvanised | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | 0.95 € | | 07160-416X50 | steel | 8.8 | galvanised | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | 0.95 € | | 07160-416X60 | steel | 8.8 | galvanised | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | 0.95 € | | 07160-416X70 | steel | 8.8 | galvanised | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | 1.05 € | | 07160-416X80 | steel | 8.8 | galvanised | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | 1.15 € | | 07160-416X90 | steel | 8.8 | galvanised | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | 1.41 € | | 07160-416X100 | steel | 8.8 | galvanised | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | 1.55 € | | 07160-416X110 | steel | 8.8 | galvanised | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | 2.01 € | | 07160-416X120 | steel | 8.8 | galvanised | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | 2.20 € | | 07160-420X40 | steel | 8.8 | galvanised | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | 1.45 € | | 07160-420X45 | steel | 8.8 | galvanised | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | 1.54 € | | 07160-420X50 | steel | 8.8 | galvanised | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | 1.56 € | | 07160-420X60 | steel | 8.8 | galvanised | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | 1.63 € | | 07160-420X70 | steel | 8.8 | galvanised | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | 1.79 € | | 07160-420X80 | steel | 8.8 | galvanised | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | 1.93 € | | 07160-420X90 | steel | 8.8 | galvanised | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | 2.36 € | | 07160-420X100 | steel | 8.8 | galvanised | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | 2.55 € | | 07160-420X110 | steel | 8.8 | galvanised | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | 2.73 € | | 07160-420X120 | steel | 8.8 | galvanised | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | 2.92 € | | 07160-304X10 | steel | 10.9 | bright (black) | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | 0.26 € | | 07160-304X12 | steel | 10.9 | bright (black) | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | 0.26 € | | 07160-304X16 | steel | 10.9 | bright (black) | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | 0.26 € | | 07160-304X18 | steel | 10.9 | bright (black) | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | 0.26 € | | 07160-304X20 | steel | 10.9 | bright (black) | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | 0.26 € | | 07160-304X25 | steel | 10.9 | bright (black) | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | 0.26 € | | 07160-305X10 | steel | 10.9 | bright (black) | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.26 € | | 07160-305X12 | steel | 10.9 | bright (black) | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.26 € | | 07160-305X16 | steel | 10.9 | bright (black) | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.26 € | | 07160-305X18 | steel | 10.9 | bright (black) | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.26 € | | 07160-305X20 | steel | 10.9 | bright (black) | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.26 € | | 07160-305X25 | steel | 10.9 | bright (black) | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.26 € | | 07160-305X30 | steel | 10.9 | bright (black) | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | 0.31 € | | 07160-305X40 | steel | 10.9 | bright (black) | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | 0.31 € | | 07160-306X10 | steel | 10.9 | bright (black) | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X12 | steel | 10.9 | bright (black) | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X16 | steel | 10.9 | bright (black) | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X18 | steel | 10.9 | bright (black) | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X20 | steel | 10.9 | bright (black) | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X25 | steel | 10.9 | bright (black) | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X30 | steel | 10.9 | bright (black) | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X35 | steel | 10.9 | bright (black) | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X40 | steel | 10.9 | bright (black) | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | 0.26 € | | 07160-306X45 | steel | 10.9 | bright (black) | M6 | 45 | 21 | 26 | 10 | 6 | 5 | | | 0.35 € | | 07160-306X50 | steel | 10.9 | bright (black) | M6 | 50 | 26 | 31 | 10 | 6 | 5 | | | 0.35 € | | 07160-306X55 | steel | 10.9 | bright (black) | M6 | 55 | 16 | 21 | 10 | 6 | 5 | | | 0.52 € | | 07160-306X60 | steel | 10.9 | bright (black) | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | 0.56 € | | 07160-308X16 | steel | 10.9 | bright (black) | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | 0.26 € | | 07160-308X18 | steel | 10.9 | bright (black) | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | 0.26 € | | 07160-308X20 | steel | 10.9 | bright (black) | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | 0.26 € | | 07160-308X25 | steel | 10.9 | bright (black) | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | 0.26 € | | 07160-308X30 | steel | 10.9 | bright (black) | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | 0.35 € | | 07160-308X35 | steel | 10.9 | bright (black) | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | 0.35 € | | 07160-308X40 | steel | 10.9 | bright (black) | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | 0.39 € | | 07160-308X45 | steel | 10.9 | bright (black) | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | 0.43 € | | 07160-308X50 | steel | 10.9 | bright (black) | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | 0.43 € | | 07160-308X60 | steel | 10.9 | bright (black) | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | 0.56 € | | 07160-308X70 | steel | 10.9 | bright (black) | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | 0.77 € | | 07160-308X80 | steel | 10.9 | bright (black) | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | 1.05 € | | 07160-310X16 | steel | 10.9 | bright (black) | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | 0.62 € | | 07160-310X18 | steel | 10.9 | bright (black) | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | 0.62 € | | 07160-310X20 | steel | 10.9 | bright (black) | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | 0.62 € | | 07160-310X25 | steel | 10.9 | bright (black) | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | 0.64 € | | 07160-310X30 | steel | 10.9 | bright (black) | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | 0.66 € | | 07160-310X35 | steel | 10.9 | bright (black) | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | 0.67 € | | 07160-310X40 | steel | 10.9 | bright (black) | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | 0.72 € | | 07160-310X45 | steel | 10.9 | bright (black) | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | 0.82 € | | 07160-310X50 | steel | 10.9 | bright (black) | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | 0.85 € | | 07160-310X60 | steel | 10.9 | bright (black) | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | 0.91 € | | 07160-310X70 | steel | 10.9 | bright (black) | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | 0.95 € | | 07160-310X80 | steel | 10.9 | bright (black) | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | 1.12 € | | 07160-310X90 | steel | 10.9 | bright (black) | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | 1.25 € | | 07160-310X100 | steel | 10.9 | bright (black) | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | 1.30 € | | 07160-312X20 | steel | 10.9 | bright (black) | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | 0.77 € | | 07160-312X25 | steel | 10.9 | bright (black) | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | 0.77 € | | 07160-312X30 | steel | 10.9 | bright (black) | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | 0.77 € | | 07160-312X35 | steel | 10.9 | bright (black) | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | 0.77 € | | 07160-312X40 | steel | 10.9 | bright (black) | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | 0.86 € | | 07160-312X45 | steel | 10.9 | bright (black) | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | 0.86 € | | 07160-312X50 | steel | 10.9 | bright (black) | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | 0.91 € | | 07160-312X60 | steel | 10.9 | bright (black) | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | 0.91 € | | 07160-312X70 | steel | 10.9 | bright (black) | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | 1.05 € | | 07160-312X80 | steel | 10.9 | bright (black) | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | 1.13 € | | 07160-312X90 | steel | 10.9 | bright (black) | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | 1.32 € | | 07160-312X100 | steel | 10.9 | bright (black) | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | 1.73 € | | 07160-312X110 | steel | 10.9 | bright (black) | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | 1.81 € | | 07160-312X120 | steel | 10.9 | bright (black) | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | 2.00 € | | 07160-314X50 | steel | 10.9 | bright (black) | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | 1.62 € | | 07160-314X80 | steel | 10.9 | bright (black) | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | 2.73 € | | 07160-314X120 | steel | 10.9 | bright (black) | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | 4.24 € | | 07160-316X30 | steel | 10.9 | bright (black) | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | 1.25 € | | 07160-316X35 | steel | 10.9 | bright (black) | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | 1.25 € | | 07160-316X40 | steel | 10.9 | bright (black) | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | 1.25 € | | 07160-316X45 | steel | 10.9 | bright (black) | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | 1.30 € | | 07160-316X50 | steel | 10.9 | bright (black) | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | 1.30 € | | 07160-316X60 | steel | 10.9 | bright (black) | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | 1.30 € | | 07160-316X70 | steel | 10.9 | bright (black) | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | 1.41 € | | 07160-316X80 | steel | 10.9 | bright (black) | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | 1.56 € | | 07160-316X90 | steel | 10.9 | bright (black) | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | 1.92 € | | 07160-316X100 | steel | 10.9 | bright (black) | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | 2.10 € | | 07160-316X110 | steel | 10.9 | bright (black) | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | 2.76 € | | 07160-316X120 | steel | 10.9 | bright (black) | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | 3.01 € | | 07160-320X40 | steel | 10.9 | bright (black) | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | 1.98 € | | 07160-320X45 | steel | 10.9 | bright (black) | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | 2.09 € | | 07160-320X50 | steel | 10.9 | bright (black) | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | 2.13 € | | 07160-320X60 | steel | 10.9 | bright (black) | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | 2.24 € | | 07160-320X70 | steel | 10.9 | bright (black) | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | 2.43 € | | 07160-320X80 | steel | 10.9 | bright (black) | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | 2.63 € | | 07160-320X90 | steel | 10.9 | bright (black) | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | 3.23 € | | 07160-320X100 | steel | 10.9 | bright (black) | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | 3.47 € | | 07160-320X110 | steel | 10.9 | bright (black) | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | 3.71 € | | 07160-320X120 | steel | 10.9 | bright (black) | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | 4.00 € | | 07160-504X10 | steel | 10.9 | galvanised | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | 0.28 € | | 07160-504X12 | steel | 10.9 | galvanised | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | 0.28 € | | 07160-504X16 | steel | 10.9 | galvanised | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | 0.28 € | | 07160-504X18 | steel | 10.9 | galvanised | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | 0.28 € | | 07160-504X20 | steel | 10.9 | galvanised | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | 0.28 € | | 07160-504X25 | steel | 10.9 | galvanised | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | 0.28 € | | 07160-505X10 | steel | 10.9 | galvanised | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.28 € | | 07160-505X12 | steel | 10.9 | galvanised | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.28 € | | 07160-505X16 | steel | 10.9 | galvanised | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.28 € | | 07160-505X18 | steel | 10.9 | galvanised | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.28 € | | 07160-505X20 | steel | 10.9 | galvanised | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.28 € | | 07160-505X25 | steel | 10.9 | galvanised | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.28 € | | 07160-505X30 | steel | 10.9 | galvanised | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | 0.32 € | | 07160-505X40 | steel | 10.9 | galvanised | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | 0.32 € | | 07160-506X10 | steel | 10.9 | galvanised | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X12 | steel | 10.9 | galvanised | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X16 | steel | 10.9 | galvanised | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X18 | steel | 10.9 | galvanised | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X20 | steel | 10.9 | galvanised | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X25 | steel | 10.9 | galvanised | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X30 | steel | 10.9 | galvanised | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X35 | steel | 10.9 | galvanised | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X40 | steel | 10.9 | galvanised | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | 0.28 € | | 07160-506X45 | steel | 10.9 | galvanised | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | 0.36 € | | 07160-506X50 | steel | 10.9 | galvanised | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | 0.36 € | | 07160-506X55 | steel | 10.9 | galvanised | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | 0.53 € | | 07160-506X60 | steel | 10.9 | galvanised | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | 0.58 € | | 07160-508X16 | steel | 10.9 | galvanised | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | 0.28 € | | 07160-508X20 | steel | 10.9 | galvanised | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | 0.28 € | | 07160-508X25 | steel | 10.9 | galvanised | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | 0.28 € | | 07160-508X30 | steel | 10.9 | galvanised | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | 0.36 € | | 07160-508X35 | steel | 10.9 | galvanised | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | 0.36 € | | 07160-508X40 | steel | 10.9 | galvanised | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | 0.41 € | | 07160-508X45 | steel | 10.9 | galvanised | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | 0.44 € | | 07160-508X50 | steel | 10.9 | galvanised | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | 0.44 € | | 07160-508X60 | steel | 10.9 | galvanised | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | 0.58 € | | 07160-508X70 | steel | 10.9 | galvanised | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | 0.78 € | | 07160-508X80 | steel | 10.9 | galvanised | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | 1.06 € | | 07160-510X16 | steel | 10.9 | galvanised | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | 0.63 € | | 07160-510X18 | steel | 10.9 | galvanised | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | 0.63 € | | 07160-510X20 | steel | 10.9 | galvanised | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | 0.63 € | | 07160-510X25 | steel | 10.9 | galvanised | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | 0.66 € | | 07160-510X30 | steel | 10.9 | galvanised | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | 0.67 € | | 07160-510X35 | steel | 10.9 | galvanised | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | 0.69 € | | 07160-510X40 | steel | 10.9 | galvanised | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | 0.75 € | | 07160-510X45 | steel | 10.9 | galvanised | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | 0.83 € | | 07160-510X50 | steel | 10.9 | galvanised | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | 0.86 € | | 07160-510X60 | steel | 10.9 | galvanised | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | 0.92 € | | 07160-510X70 | steel | 10.9 | galvanised | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | 0.98 € | | 07160-510X80 | steel | 10.9 | galvanised | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | 1.15 € | | 07160-510X90 | steel | 10.9 | galvanised | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | 1.28 € | | 07160-510X100 | steel | 10.9 | galvanised | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | 1.32 € | | 07160-512X20 | steel | 10.9 | galvanised | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | 0.78 € | | 07160-512X25 | steel | 10.9 | galvanised | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | 0.78 € | | 07160-512X30 | steel | 10.9 | galvanised | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | 0.78 € | | 07160-512X35 | steel | 10.9 | galvanised | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | 0.78 € | | 07160-512X40 | steel | 10.9 | galvanised | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | 0.89 € | | 07160-512X45 | steel | 10.9 | galvanised | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | 0.89 € | | 07160-512X50 | steel | 10.9 | galvanised | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | 0.92 € | | 07160-512X60 | steel | 10.9 | galvanised | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | 0.92 € | | 07160-512X70 | steel | 10.9 | galvanised | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | 1.07 € | | 07160-512X80 | steel | 10.9 | galvanised | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | 1.16 € | | 07160-512X90 | steel | 10.9 | galvanised | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | 1.36 € | | 07160-512X100 | steel | 10.9 | galvanised | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | 1.75 € | | 07160-512X110 | steel | 10.9 | galvanised | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | 1.84 € | | 07160-512X120 | steel | 10.9 | galvanised | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | 2.02 € | | 07160-514X50 | steel | 10.9 | galvanised | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | 1.63 € | | 07160-514X80 | steel | 10.9 | galvanised | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | 2.74 € | | 07160-514X120 | steel | 10.9 | galvanised | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | 4.27 € | | 07160-516X30 | steel | 10.9 | galvanised | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | 1.28 € | | 07160-516X35 | steel | 10.9 | galvanised | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | 1.28 € | | 07160-516X40 | steel | 10.9 | galvanised | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | 1.28 € | | 07160-516X45 | steel | 10.9 | galvanised | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | 1.32 € | | 07160-516X50 | steel | 10.9 | galvanised | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | 1.32 € | | 07160-516X60 | steel | 10.9 | galvanised | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | 1.32 € | | 07160-516X70 | steel | 10.9 | galvanised | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | 1.45 € | | 07160-516X80 | steel | 10.9 | galvanised | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | 1.61 € | | 07160-516X90 | steel | 10.9 | galvanised | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | 1.96 € | | 07160-516X100 | steel | 10.9 | galvanised | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | 2.14 € | | 07160-516X110 | steel | 10.9 | galvanised | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | 2.81 € | | 07160-516X120 | steel | 10.9 | galvanised | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | 3.05 € | | 07160-520X40 | steel | 10.9 | galvanised | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | 2.02 € | | 07160-520X45 | steel | 10.9 | galvanised | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | 2.13 € | | 07160-520X50 | steel | 10.9 | galvanised | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | 2.17 € | | 07160-520X60 | steel | 10.9 | galvanised | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | 2.28 € | | 07160-520X70 | steel | 10.9 | galvanised | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | 2.48 € | | 07160-520X80 | steel | 10.9 | galvanised | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | 2.69 € | | 07160-520X90 | steel | 10.9 | galvanised | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | 3.29 € | | 07160-520X100 | steel | 10.9 | galvanised | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | 3.53 € | | 07160-520X110 | steel | 10.9 | galvanised | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | 3.78 € | | 07160-520X120 | steel | 10.9 | galvanised | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | 4.07 € | | 07160-206X18 | steel | 12.9 | bright (black) | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | 0.29 € | | 07160-206X20 | steel | 12.9 | bright (black) | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | 0.29 € | | 07160-206X25 | steel | 12.9 | bright (black) | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | 0.29 € | | 07160-206X30 | steel | 12.9 | bright (black) | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | 0.29 € | | 07160-206X35 | steel | 12.9 | bright (black) | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | 0.29 € | | 07160-206X40 | steel | 12.9 | bright (black) | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | 0.29 € | | 07160-206X45 | steel | 12.9 | bright (black) | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | 0.33 € | | 07160-206X50 | steel | 12.9 | bright (black) | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | 0.37 € | | 07160-206X55 | steel | 12.9 | bright (black) | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | 0.54 € | | 07160-206X60 | steel | 12.9 | bright (black) | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | 0.54 € | | 07160-206X65 | steel | 12.9 | bright (black) | M6 | 65 | 36 | 41 | 10 | 6 | 5 | | | 0.67 € | | 07160-206X70 | steel | 12.9 | bright (black) | M6 | 70 | 41 | 46 | 10 | 6 | 5 | | | 0.82 € | | 07160-206X80 | steel | 12.9 | bright (black) | M6 | 80 | 51 | 56 | 10 | 6 | 5 | | | 1.00 € | | 07160-206X90 | steel | 12.9 | bright (black) | M6 | 90 | 61 | 66 | 10 | 6 | 5 | | | 1.00 € | | 07160-206X100 | steel | 12.9 | bright (black) | M6 | 100 | 71 | 76 | 10 | 6 | 5 | | | 1.15 € | | 07160-208X20 | steel | 12.9 | bright (black) | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | 0.29 € | | 07160-208X25 | steel | 12.9 | bright (black) | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | 0.29 € | | 07160-208X30 | steel | 12.9 | bright (black) | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | 0.29 € | | 07160-208X35 | steel | 12.9 | bright (black) | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | 0.31 € | | 07160-208X40 | steel | 12.9 | bright (black) | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | 0.31 € | | 07160-208X45 | steel | 12.9 | bright (black) | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | 0.36 € | | 07160-208X50 | steel | 12.9 | bright (black) | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | 0.41 € | | 07160-208X55 | steel | 12.9 | bright (black) | M8 | 55 | 20,75 | 27 | 13 | 8 | 6 | | | 0.58 € | | 07160-208X60 | steel | 12.9 | bright (black) | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | 0.58 € | | 07160-208X65 | steel | 12.9 | bright (black) | M8 | 65 | 30,75 | 37 | 13 | 8 | 6 | | | 0.67 € | | 07160-208X70 | steel | 12.9 | bright (black) | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | 0.82 € | | 07160-208X80 | steel | 12.9 | bright (black) | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | 1.00 € | | 07160-208X90 | steel | 12.9 | bright (black) | M8 | 90 | 55,75 | 62 | 13 | 8 | 6 | | | 1.00 € | | 07160-208X100 | steel | 12.9 | bright (black) | M8 | 100 | 65,75 | 72 | 13 | 8 | 6 | | | 1.15 € | | 07160-208X120 | steel | 12.9 | bright (black) | M8 | 120 | 85,75 | 92 | 13 | 8 | 6 | | | 1.24 € | | 07160-210X30 | steel | 12.9 | bright (black) | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | 0.54 € | | 07160-210X35 | steel | 12.9 | bright (black) | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | 0.54 € | | 07160-210X40 | steel | 12.9 | bright (black) | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | 0.54 € | | 07160-210X45 | steel | 12.9 | bright (black) | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | 0.59 € | | 07160-210X50 | steel | 12.9 | bright (black) | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | 0.60 € | | 07160-210X55 | steel | 12.9 | bright (black) | M10 | 55 | 15,5 | 23 | 16 | 10 | 8 | | | 0.64 € | | 07160-210X60 | steel | 12.9 | bright (black) | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | 0.67 € | | 07160-210X65 | steel | 12.9 | bright (black) | M10 | 65 | 25,5 | 33 | 16 | 10 | 8 | | | 0.69 € | | 07160-210X70 | steel | 12.9 | bright (black) | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | 0.69 € | | 07160-210X75 | steel | 12.9 | bright (black) | M10 | 75 | 35,5 | 43 | 16 | 10 | 8 | | | 0.90 € | | 07160-210X80 | steel | 12.9 | bright (black) | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | 0.90 € | | 07160-210X90 | steel | 12.9 | bright (black) | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | 1.00 € | | 07160-210X100 | steel | 12.9 | bright (black) | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | 1.00 € | | 07160-210X110 | steel | 12.9 | bright (black) | M10 | 110 | 70,5 | 78 | 16 | 10 | 8 | | | 1.62 € | | 07160-210X120 | steel | 12.9 | bright (black) | M10 | 120 | 80,5 | 88 | 16 | 10 | 8 | | | 2.12 € | | 07160-210X130 | steel | 12.9 | bright (black) | M10 | 130 | 90,5 | 98 | 16 | 10 | 8 | | | 2.53 € | | 07160-210X140 | steel | 12.9 | bright (black) | M10 | 140 | 100,5 | 108 | 16 | 10 | 8 | | | 2.81 € | | 07160-212X30 | steel | 12.9 | bright (black) | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | 0.64 € | | 07160-212X35 | steel | 12.9 | bright (black) | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | 0.64 € | | 07160-212X40 | steel | 12.9 | bright (black) | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | 0.70 € | | 07160-212X45 | steel | 12.9 | bright (black) | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | 0.77 € | | 07160-212X50 | steel | 12.9 | bright (black) | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | 0.86 € | | 07160-212X55 | steel | 12.9 | bright (black) | M12 | 55 | 10,25 | 19 | 18 | 12 | 10 | | | 0.94 € | | 07160-212X60 | steel | 12.9 | bright (black) | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | 0.99 € | | 07160-212X65 | steel | 12.9 | bright (black) | M12 | 65 | 20,25 | 29 | 18 | 12 | 10 | | | 1.02 € | | 07160-212X70 | steel | 12.9 | bright (black) | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | 1.08 € | | 07160-212X75 | steel | 12.9 | bright (black) | M12 | 75 | 30,25 | 39 | 18 | 12 | 10 | | | 1.22 € | | 07160-212X80 | steel | 12.9 | bright (black) | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | 1.30 € | | 07160-212X90 | steel | 12.9 | bright (black) | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | 1.43 € | | 07160-212X100 | steel | 12.9 | bright (black) | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | 1.46 € | | 07160-212X110 | steel | 12.9 | bright (black) | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | 1.71 € | | 07160-212X120 | steel | 12.9 | bright (black) | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | 2.17 € | | 07160-212X130 | steel | 12.9 | bright (black) | M12 | 130 | 85,25 | 94 | 18 | 12 | 10 | | | 2.59 € | | 07160-212X140 | steel | 12.9 | bright (black) | M12 | 140 | 95,25 | 104 | 18 | 12 | 10 | | | 2.85 € | | 07160-216X35 | steel | 12.9 | bright (black) | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | 1.00 € | | 07160-216X40 | steel | 12.9 | bright (black) | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | 1.05 € | | 07160-216X45 | steel | 12.9 | bright (black) | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | 1.06 € | | 07160-216X50 | steel | 12.9 | bright (black) | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | 1.09 € | | 07160-216X55 | steel | 12.9 | bright (black) | M16 | 55 | 0 | 6 | 24 | 16 | 14 | | | 1.13 € | | 07160-216X60 | steel | 12.9 | bright (black) | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | 1.17 € | | 07160-216X65 | steel | 12.9 | bright (black) | M16 | 65 | 11 | 21 | 24 | 16 | 14 | | | 1.37 € | | 07160-216X70 | steel | 12.9 | bright (black) | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | 1.37 € | | 07160-216X75 | steel | 12.9 | bright (black) | M16 | 75 | 21 | 31 | 24 | 16 | 14 | | | 1.55 € | | 07160-216X80 | steel | 12.9 | bright (black) | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | 1.55 € | | 07160-216X90 | steel | 12.9 | bright (black) | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | 1.84 € | | 07160-216X100 | steel | 12.9 | bright (black) | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | 1.85 € | | 07160-216X110 | steel | 12.9 | bright (black) | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | 2.48 € | | 07160-216X120 | steel | 12.9 | bright (black) | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | 3.01 € | | 07160-216X130 | steel | 12.9 | bright (black) | M16 | 130 | 76 | 86 | 24 | 16 | 14 | | | 4.46 € | | 07160-216X140 | steel | 12.9 | bright (black) | M16 | 140 | 86 | 96 | 24 | 16 | 14 | | | 4.83 € | | 07160-216X150 | steel | 12.9 | bright (black) | M16 | 150 | 96 | 106 | 24 | 16 | 14 | | | 5.76 € | | 07160-216X160 | steel | 12.9 | bright (black) | M16 | 160 | 106 | 116 | 24 | 16 | 14 | | | 6.37 € | | 07160-216X170 | steel | 12.9 | bright (black) | M16 | 170 | 116 | 126 | 24 | 16 | 14 | | | 7.90 € | | 07160-216X180 | steel | 12.9 | bright (black) | M16 | 180 | 126 | 136 | 24 | 16 | 14 | | | 7.90 € | | 07160-216X200 | steel | 12.9 | bright (black) | M16 | 200 | 146 | 156 | 24 | 16 | 14 | | | 8.88 € | | 07160-218X35 | steel | 12.9 | bright (black) | M18 | 35 | 0 | 7,5 | 27 | 18 | 14 | | | 2.05 € | | 07160-218X40 | steel | 12.9 | bright (black) | M18 | 40 | 0 | 7,5 | 27 | 18 | 14 | | | 2.05 € | | 07160-218X45 | steel | 12.9 | bright (black) | M18 | 45 | 0 | 7,5 | 27 | 18 | 14 | | | 2.08 € | | 07160-218X50 | steel | 12.9 | bright (black) | M18 | 50 | 0 | 7,5 | 27 | 18 | 14 | | | 2.10 € | | 07160-218X55 | steel | 12.9 | bright (black) | M18 | 55 | 0 | 7,5 | 27 | 18 | 14 | | | 2.24 € | | 07160-218X60 | steel | 12.9 | bright (black) | M18 | 60 | 0 | 7,5 | 27 | 18 | 14 | | | 2.38 € | | 07160-218X65 | steel | 12.9 | bright (black) | M18 | 65 | 0 | 7,5 | 27 | 18 | 14 | | | 2.44 € | | 07160-218X70 | steel | 12.9 | bright (black) | M18 | 70 | 9,5 | 22 | 27 | 18 | 14 | | | 2.71 € | | 07160-218X75 | steel | 12.9 | bright (black) | M18 | 75 | 14,5 | 27 | 27 | 18 | 14 | | | 3.01 € | | 07160-218X80 | steel | 12.9 | bright (black) | M18 | 80 | 19,5 | 32 | 27 | 18 | 14 | | | 3.11 € | | 07160-218X90 | steel | 12.9 | bright (black) | M18 | 90 | 29,5 | 42 | 27 | 18 | 14 | | | 3.34 € | | 07160-218X100 | steel | 12.9 | bright (black) | M18 | 100 | 39,5 | 52 | 27 | 18 | 14 | | | 3.44 € | | 07160-218X110 | steel | 12.9 | bright (black) | M18 | 110 | 49,5 | 62 | 27 | 18 | 14 | | | 3.92 € | | 07160-218X120 | steel | 12.9 | bright (black) | M18 | 120 | 59,5 | 72 | 27 | 18 | 14 | | | 4.29 € | | 07160-218X130 | steel | 12.9 | bright (black) | M18 | 130 | 69,5 | 82 | 27 | 18 | 14 | | | 5.07 € | | 07160-218X140 | steel | 12.9 | bright (black) | M18 | 140 | 79,5 | 92 | 27 | 18 | 14 | | | 5.19 € | | 07160-218X150 | steel | 12.9 | bright (black) | M18 | 150 | 89,5 | 102 | 27 | 18 | 14 | | | 5.83 € | | 07160-218X160 | steel | 12.9 | bright (black) | M18 | 160 | 99,5 | 112 | 27 | 18 | 14 | | | 6.37 € | | 07160-218X170 | steel | 12.9 | bright (black) | M18 | 170 | 109,5 | 122 | 27 | 18 | 14 | | | 8.11 € | | 07160-218X180 | steel | 12.9 | bright (black) | M18 | 180 | 119,5 | 132 | 27 | 18 | 14 | | | 8.73 € | | 07160-218X200 | steel | 12.9 | bright (black) | M18 | 200 | 139,5 | 152 | 27 | 18 | 14 | | | 10.65 € | | 07160-220X40 | steel | 12.9 | bright (black) | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | 2.17 € | | 07160-220X45 | steel | 12.9 | bright (black) | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | 2.22 € | | 07160-220X50 | steel | 12.9 | bright (black) | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | 2.33 € | | 07160-220X55 | steel | 12.9 | bright (black) | M20 | 55 | 0 | 7,5 | 30 | 20 | 17 | | | 2.56 € | | 07160-220X60 | steel | 12.9 | bright (black) | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | 2.60 € | | 07160-220X65 | steel | 12.9 | bright (black) | M20 | 65 | 0 | 7,5 | 30 | 20 | 17 | | | 2.82 € | | 07160-220X70 | steel | 12.9 | bright (black) | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | 2.86 € | | 07160-220X75 | steel | 12.9 | bright (black) | M20 | 75 | 10,5 | 23 | 30 | 20 | 17 | | | 2.99 € | | 07160-220X80 | steel | 12.9 | bright (black) | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | 3.07 € | | 07160-220X90 | steel | 12.9 | bright (black) | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | 3.47 € | | 07160-220X100 | steel | 12.9 | bright (black) | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | 3.61 € | | 07160-220X110 | steel | 12.9 | bright (black) | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | 4.30 € | | 07160-220X120 | steel | 12.9 | bright (black) | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | 4.57 € | | 07160-220X130 | steel | 12.9 | bright (black) | M20 | 130 | 65,5 | 78 | 30 | 20 | 17 | | | 5.01 € | | 07160-220X140 | steel | 12.9 | bright (black) | M20 | 140 | 75,5 | 88 | 30 | 20 | 17 | | | 5.42 € | | 07160-220X150 | steel | 12.9 | bright (black) | M20 | 150 | 85,5 | 98 | 30 | 20 | 17 | | | 6.00 € | | 07160-220X160 | steel | 12.9 | bright (black) | M20 | 160 | 95,5 | 108 | 30 | 20 | 17 | | | 6.39 € | | 07160-220X170 | steel | 12.9 | bright (black) | M20 | 170 | 105,5 | 118 | 30 | 20 | 17 | | | 7.46 € | | 07160-220X180 | steel | 12.9 | bright (black) | M20 | 180 | 115,5 | 128 | 30 | 20 | 17 | | | 7.02 € | | 07160-220X200 | steel | 12.9 | bright (black) | M20 | 200 | 135,5 | 148 | 30 | 20 | 17 | | | 7.89 € | |
|
Order No. | Main material | Grade | Surface finish body | D | L | Ls min. | Lg max. | DK | K | SW | CAD | Acc. | Price | Order |
---|
07160-104X10 | stainless steel A2 | 70 | bright | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | 0.37 € | | 07160-104X12 | stainless steel A2 | 70 | bright | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | 0.37 € | | 07160-104X16 | stainless steel A2 | 70 | bright | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | 0.31 € | | 07160-104X18 | stainless steel A2 | 70 | bright | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | 0.31 € | | 07160-104X20 | stainless steel A2 | 70 | bright | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | 0.31 € | | 07160-104X25 | stainless steel A2 | 70 | bright | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | 0.31 € | | 07160-105X10 | stainless steel A2 | 70 | bright | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.37 € | | 07160-105X12 | stainless steel A2 | 70 | bright | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.37 € | | 07160-105X16 | stainless steel A2 | 70 | bright | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.33 € | | 07160-105X18 | stainless steel A2 | 70 | bright | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.33 € | | 07160-105X20 | stainless steel A2 | 70 | bright | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.33 € | | 07160-105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.33 € | | 07160-105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | 0.35 € | | 07160-105X40 | stainless steel A2 | 70 | bright | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | 0.39 € | | 07160-106X10 | stainless steel A2 | 70 | bright | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | 0.41 € | | 07160-106X12 | stainless steel A2 | 70 | bright | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | 0.41 € | | 07160-106X16 | stainless steel A2 | 70 | bright | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | 0.35 € | | 07160-106X18 | stainless steel A2 | 70 | bright | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | 0.35 € | | 07160-106X20 | stainless steel A2 | 70 | bright | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | 0.35 € | | 07160-106X25 | stainless steel A2 | 70 | bright | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | 0.37 € | | 07160-106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | 0.39 € | | 07160-106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | 0.44 € | | 07160-106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | 0.49 € | | 07160-106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | 0.54 € | | 07160-106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | 0.60 € | | 07160-106X55 | stainless steel A2 | 70 | bright | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | 0.67 € | | 07160-106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | 0.70 € | | 07160-108X16 | stainless steel A2 | 70 | bright | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | 0.59 € | | 07160-108X18 | stainless steel A2 | 70 | bright | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | 0.54 € | | 07160-108X20 | stainless steel A2 | 70 | bright | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | 0.54 € | | 07160-108X25 | stainless steel A2 | 70 | bright | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | 0.54 € | | 07160-108X30 | stainless steel A2 | 70 | bright | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | 0.54 € | | 07160-108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | 0.59 € | | 07160-108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | 0.63 € | | 07160-108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | 0.63 € | | 07160-108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | 0.67 € | | 07160-108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | 0.90 € | | 07160-108X70 | stainless steel A2 | 70 | bright | M8 | 70 | 35,25 | 42 | 13 | 8 | 6 | | | 1.00 € | | 07160-108X80 | stainless steel A2 | 70 | bright | M8 | 80 | 45,25 | 52 | 13 | 8 | 6 | | | 1.25 € | | 07160-110X16 | stainless steel A2 | 70 | bright | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | 0.90 € | | 07160-110X18 | stainless steel A2 | 70 | bright | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | 0.70 € | | 07160-110X20 | stainless steel A2 | 70 | bright | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | 0.70 € | | 07160-110X25 | stainless steel A2 | 70 | bright | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | 0.70 € | | 07160-110X30 | stainless steel A2 | 70 | bright | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | 0.70 € | | 07160-110X35 | stainless steel A2 | 70 | bright | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | 0.70 € | | 07160-110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | 0.76 € | | 07160-110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | 0.90 € | | 07160-110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | 0.91 € | | 07160-110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | 1.00 € | | 07160-110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | 1.15 € | | 07160-110X80 | stainless steel A2 | 70 | bright | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | 1.41 € | | 07160-110X90 | stainless steel A2 | 70 | bright | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | 1.61 € | | 07160-110X100 | stainless steel A2 | 70 | bright | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | 1.97 € | | 07160-112X20 | stainless steel A2 | 70 | bright | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | 1.00 € | | 07160-112X25 | stainless steel A2 | 70 | bright | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | 0.99 € | | 07160-112X30 | stainless steel A2 | 70 | bright | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | 0.99 € | | 07160-112X35 | stainless steel A2 | 70 | bright | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | 0.99 € | | 07160-112X40 | stainless steel A2 | 70 | bright | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | 1.00 € | | 07160-112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | 1.00 € | | 07160-112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | 1.00 € | | 07160-112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | 1.32 € | | 07160-112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | 1.69 € | | 07160-112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | 1.76 € | | 07160-112X90 | stainless steel A2 | 70 | bright | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | 2.22 € | | 07160-112X100 | stainless steel A2 | 70 | bright | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | 2.56 € | | 07160-112X110 | stainless steel A2 | 70 | bright | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | 3.78 € | | 07160-112X120 | stainless steel A2 | 70 | bright | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | 4.16 € | | 07160-114X50 | stainless steel A2 | 70 | bright | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | 2.45 € | | 07160-114X80 | stainless steel A2 | 70 | bright | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | 4.12 € | | 07160-114X120 | stainless steel A2 | 70 | bright | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | 6.39 € | | 07160-116X30 | stainless steel A2 | 70 | bright | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | 1.92 € | | 07160-116X35 | stainless steel A2 | 70 | bright | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | 1.92 € | | 07160-116X40 | stainless steel A2 | 70 | bright | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | 1.92 € | | 07160-116X45 | stainless steel A2 | 70 | bright | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | 2.00 € | | 07160-116X50 | stainless steel A2 | 70 | bright | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | 2.00 € | | 07160-116X60 | stainless steel A2 | 70 | bright | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | 2.00 € | | 07160-116X70 | stainless steel A2 | 70 | bright | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | 2.19 € | | 07160-116X80 | stainless steel A2 | 70 | bright | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | 2.42 € | | 07160-116X90 | stainless steel A2 | 70 | bright | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | 2.93 € | | 07160-116X100 | stainless steel A2 | 70 | bright | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | 3.23 € | | 07160-116X110 | stainless steel A2 | 70 | bright | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | 4.20 € | | 07160-116X120 | stainless steel A2 | 70 | bright | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | 4.59 € | | 07160-120X40 | stainless steel A2 | 70 | bright | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | 3.04 € | | 07160-120X45 | stainless steel A2 | 70 | bright | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | 3.20 € | | 07160-120X50 | stainless steel A2 | 70 | bright | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | 3.28 € | | 07160-120X60 | stainless steel A2 | 70 | bright | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | 3.43 € | | 07160-120X70 | stainless steel A2 | 70 | bright | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | 3.73 € | | 07160-120X80 | stainless steel A2 | 70 | bright | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | 4.04 € | | 07160-120X90 | stainless steel A2 | 70 | bright | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | 4.93 € | | 07160-120X100 | stainless steel A2 | 70 | bright | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | 5.31 € | | 07160-120X110 | stainless steel A2 | 70 | bright | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | 5.68 € | | 07160-120X120 | stainless steel A2 | 70 | bright | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | 6.10 € | | 07160-604X10 | stainless steel A4 | 70 | bright | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | 0.48 € | | 07160-604X12 | stainless steel A4 | 70 | bright | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | 0.48 € | | 07160-604X16 | stainless steel A4 | 70 | bright | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | 0.39 € | | 07160-604X18 | stainless steel A4 | 70 | bright | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | 0.39 € | | 07160-604X20 | stainless steel A4 | 70 | bright | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | 0.39 € | | 07160-604X25 | stainless steel A4 | 70 | bright | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | 0.39 € | | 07160-605X10 | stainless steel A4 | 70 | bright | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.48 € | | 07160-605X12 | stainless steel A4 | 70 | bright | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.48 € | | 07160-605X16 | stainless steel A4 | 70 | bright | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.44 € | | 07160-605X18 | stainless steel A4 | 70 | bright | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.44 € | | 07160-605X20 | stainless steel A4 | 70 | bright | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.44 € | | 07160-605X25 | stainless steel A4 | 70 | bright | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | 0.44 € | | 07160-605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | 0.45 € | | 07160-605X40 | stainless steel A4 | 70 | bright | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | 0.52 € | | 07160-606X10 | stainless steel A4 | 70 | bright | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | 0.54 € | | 07160-606X12 | stainless steel A4 | 70 | bright | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | 0.54 € | | 07160-606X16 | stainless steel A4 | 70 | bright | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | 0.45 € | | 07160-606X18 | stainless steel A4 | 70 | bright | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | 0.45 € | | 07160-606X20 | stainless steel A4 | 70 | bright | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | 0.45 € | | 07160-606X25 | stainless steel A4 | 70 | bright | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | 0.48 € | | 07160-606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | 0.52 € | | 07160-606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | 0.58 € | | 07160-606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | 0.66 € | | 07160-606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | 0.70 € | | 07160-606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | 0.77 € | | 07160-606X55 | stainless steel A4 | 70 | bright | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | 0.89 € | | 07160-606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | 0.93 € | | 07160-608X16 | stainless steel A4 | 70 | bright | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | 0.76 € | | 07160-608X18 | stainless steel A4 | 70 | bright | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | 0.70 € | | 07160-608X20 | stainless steel A4 | 70 | bright | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | 0.70 € | | 07160-608X25 | stainless steel A4 | 70 | bright | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | 0.70 € | | 07160-608X30 | stainless steel A4 | 70 | bright | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | 0.70 € | | 07160-608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | 0.76 € | | 07160-608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | 0.82 € | | 07160-608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | 0.82 € | | 07160-608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | 0.89 € | | 07160-608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | 1.15 € | | 07160-608X70 | stainless steel A4 | 70 | bright | M8 | 70 | 35,25 | 42 | 13 | 8 | 6 | | | 1.30 € | | 07160-608X80 | stainless steel A4 | 70 | bright | M8 | 80 | 45,25 | 52 | 13 | 8 | 6 | | | 1.62 € | | 07160-610X16 | stainless steel A4 | 70 | bright | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | 1.15 € | | 07160-610X18 | stainless steel A4 | 70 | bright | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | 0.93 € | | 07160-610X20 | stainless steel A4 | 70 | bright | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | 0.93 € | | 07160-610X25 | stainless steel A4 | 70 | bright | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | 0.93 € | | 07160-610X30 | stainless steel A4 | 70 | bright | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | 0.93 € | | 07160-610X35 | stainless steel A4 | 70 | bright | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | 0.93 € | | 07160-610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | 0.99 € | | 07160-610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | 1.15 € | | 07160-610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | 1.16 € | | 07160-610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | 1.30 € | | 07160-610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | 1.50 € | | 07160-610X80 | stainless steel A4 | 70 | bright | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | 1.84 € | | 07160-610X90 | stainless steel A4 | 70 | bright | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | 2.09 € | | 07160-610X100 | stainless steel A4 | 70 | bright | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | 2.56 € | | 07160-612X20 | stainless steel A4 | 70 | bright | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | 1.30 € | | 07160-612X25 | stainless steel A4 | 70 | bright | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | 1.29 € | | 07160-612X30 | stainless steel A4 | 70 | bright | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | 1.29 € | | 07160-612X35 | stainless steel A4 | 70 | bright | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | 1.29 € | | 07160-612X40 | stainless steel A4 | 70 | bright | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | 1.30 € | | 07160-612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | 1.30 € | | 07160-612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | 1.30 € | | 07160-612X60 | stainless steel A4 | 70 | bright | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | 1.73 € | | 07160-612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | 2.19 € | | 07160-612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | 2.29 € | | 07160-612X90 | stainless steel A4 | 70 | bright | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | 2.89 € | | 07160-612X100 | stainless steel A4 | 70 | bright | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | 3.34 € | | 07160-612X110 | stainless steel A4 | 70 | bright | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | 4.92 € | | 07160-612X120 | stainless steel A4 | 70 | bright | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | 5.42 € | | 07160-614X50 | stainless steel A4 | 70 | bright | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | 3.19 € | | 07160-614X80 | stainless steel A4 | 70 | bright | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | 5.36 € | | 07160-614X120 | stainless steel A4 | 70 | bright | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | 8.31 € | | 07160-616X30 | stainless steel A4 | 70 | bright | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | 2.50 € | | 07160-616X35 | stainless steel A4 | 70 | bright | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | 2.50 € | | 07160-616X40 | stainless steel A4 | 70 | bright | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | 2.50 € | | 07160-616X45 | stainless steel A4 | 70 | bright | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | 2.60 € | | 07160-616X50 | stainless steel A4 | 70 | bright | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | 2.60 € | | 07160-616X60 | stainless steel A4 | 70 | bright | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | 2.60 € | | 07160-616X70 | stainless steel A4 | 70 | bright | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | 2.84 € | | 07160-616X80 | stainless steel A4 | 70 | bright | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | 3.14 € | | 07160-616X90 | stainless steel A4 | 70 | bright | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | 3.81 € | | 07160-616X100 | stainless steel A4 | 70 | bright | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | 4.19 € | | 07160-616X110 | stainless steel A4 | 70 | bright | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | 5.46 € | | 07160-616X120 | stainless steel A4 | 70 | bright | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | 5.97 € | | 07160-620X40 | stainless steel A4 | 70 | bright | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | 4.26 € | | 07160-620X45 | stainless steel A4 | 70 | bright | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | 4.49 € | | 07160-620X50 | stainless steel A4 | 70 | bright | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | 4.59 € | | 07160-620X60 | stainless steel A4 | 70 | bright | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | 4.78 € | | 07160-620X70 | stainless steel A4 | 70 | bright | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | 5.60 € | | 07160-620X80 | stainless steel A4 | 70 | bright | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | 6.06 € | | 07160-620X90 | stainless steel A4 | 70 | bright | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | 7.41 € | | 07160-620X100 | stainless steel A4 | 70 | bright | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | 7.98 € | | 07160-620X110 | stainless steel A4 | 70 | bright | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | 8.52 € | | 07160-620X120 | stainless steel A4 | 70 | bright | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | 9.15 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|