|
|
06461-10Clamping levers, die-cast zinc with external thread and clamping... |
go back |
|
|
DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Due to the modular construction many special designs are available.Material:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305. Version:Handle plastic-coated or high-gloss trivalent passivated Steel parts bright. Axial needle bearing with hardened and ground thrust washer.Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque. High quality axial needle bearing with high load rating and long service life. The component surface is protected by the stationary lower ring.On request:Other colours and thread lengths.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Clamping levers, zinc with external thread and clamping force intensifier, satin finish |
More information |
Order No. | Main colour | Surface finish body | Size | X | D2 | H | H2 | H3 | H4 | A | A1 | B | L | CAD | Acc. | Price | Order |
---|
06461-10-2081X10 | jet black RAL 9005 | satin finish | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-2081X20 | jet black RAL 9005 | satin finish | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-2081X30 | jet black RAL 9005 | satin finish | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-2081X40 | jet black RAL 9005 | satin finish | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-3101X15 | jet black RAL 9005 | satin finish | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-3101X30 | jet black RAL 9005 | satin finish | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-3101X40 | jet black RAL 9005 | satin finish | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-3101X50 | jet black RAL 9005 | satin finish | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-4101X20 | jet black RAL 9005 | satin finish | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-4101X30 | jet black RAL 9005 | satin finish | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-4101X40 | jet black RAL 9005 | satin finish | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-4101X50 | jet black RAL 9005 | satin finish | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-5121X20 | jet black RAL 9005 | satin finish | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-5121X30 | jet black RAL 9005 | satin finish | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-5121X40 | jet black RAL 9005 | satin finish | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-5121X50 | jet black RAL 9005 | satin finish | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | |
|
Clamping levers, zinc with external thread and clamping force intensifier, matt textured |
More information |
Order No. | Main colour | Surface finish body | Size | X | D2 | H | H2 | H3 | H4 | A | A1 | B | L | CAD | Acc. | Price | Order |
---|
06461-10-208181X10 | jet black RAL 9005 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208181X20 | jet black RAL 9005 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208181X30 | jet black RAL 9005 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208181X40 | jet black RAL 9005 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-208182X10 | orange RAL 2004 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208182X20 | orange RAL 2004 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208182X30 | orange RAL 2004 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208182X40 | orange RAL 2004 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-208183X10 | colza yellow RAL 1021 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208183X20 | colza yellow RAL 1021 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208183X30 | colza yellow RAL 1021 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208183X40 | colza yellow RAL 1021 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-208184X10 | traffic red RAL 3020 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208184X20 | traffic red RAL 3020 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208184X30 | traffic red RAL 3020 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208184X40 | traffic red RAL 3020 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-208185X10 | signal green RAL 6032 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208185X20 | signal green RAL 6032 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208185X30 | signal green RAL 6032 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208185X40 | signal green RAL 6032 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-208186X10 | traffic blue RAL 5017 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208186X20 | traffic blue RAL 5017 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208186X30 | traffic blue RAL 5017 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208186X40 | traffic blue RAL 5017 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-208187X10 | light grey RAL 7035 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208187X20 | light grey RAL 7035 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208187X30 | light grey RAL 7035 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208187X40 | light grey RAL 7035 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-208188X10 | window grey RAL 7040 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-208188X20 | window grey RAL 7040 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-208188X30 | window grey RAL 7040 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-208188X40 | window grey RAL 7040 | textured matt | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-310181X15 | jet black RAL 9005 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310181X30 | jet black RAL 9005 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310181X40 | jet black RAL 9005 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310181X50 | jet black RAL 9005 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-310182X15 | orange RAL 2004 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310182X30 | orange RAL 2004 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310182X40 | orange RAL 2004 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310182X50 | orange RAL 2004 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-310183X15 | colza yellow RAL 1021 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310183X30 | colza yellow RAL 1021 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310183X40 | colza yellow RAL 1021 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310183X50 | colza yellow RAL 1021 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-310184X15 | traffic red RAL 3020 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310184X30 | traffic red RAL 3020 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310184X40 | traffic red RAL 3020 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310184X50 | traffic red RAL 3020 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-310185X15 | signal green RAL 6032 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310185X30 | signal green RAL 6032 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310185X40 | signal green RAL 6032 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310185X50 | signal green RAL 6032 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-310186X15 | traffic blue RAL 5017 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310186X30 | traffic blue RAL 5017 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310186X40 | traffic blue RAL 5017 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310186X50 | traffic blue RAL 5017 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-310187X15 | light grey RAL 7035 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310187X30 | light grey RAL 7035 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310187X40 | light grey RAL 7035 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310187X50 | light grey RAL 7035 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-310188X15 | window grey RAL 7040 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-310188X30 | window grey RAL 7040 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-310188X40 | window grey RAL 7040 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-310188X50 | window grey RAL 7040 | textured matt | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-410181X20 | jet black RAL 9005 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410181X30 | jet black RAL 9005 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410181X40 | jet black RAL 9005 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410181X50 | jet black RAL 9005 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-410182X20 | orange RAL 2004 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410182X30 | orange RAL 2004 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410182X40 | orange RAL 2004 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410182X50 | orange RAL 2004 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-410183X20 | colza yellow RAL 1021 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410183X30 | colza yellow RAL 1021 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410183X40 | colza yellow RAL 1021 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410183X50 | colza yellow RAL 1021 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-410184X20 | traffic red RAL 3020 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410184X30 | traffic red RAL 3020 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410184X40 | traffic red RAL 3020 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410184X50 | traffic red RAL 3020 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-410185X20 | signal green RAL 6032 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410185X30 | signal green RAL 6032 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410185X40 | signal green RAL 6032 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410185X50 | signal green RAL 6032 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-410186X20 | traffic blue RAL 5017 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410186X30 | traffic blue RAL 5017 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410186X40 | traffic blue RAL 5017 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410186X50 | traffic blue RAL 5017 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-410187X20 | light grey RAL 7035 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410187X30 | light grey RAL 7035 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410187X40 | light grey RAL 7035 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410187X50 | light grey RAL 7035 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-410188X20 | window grey RAL 7040 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-410188X30 | window grey RAL 7040 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-410188X40 | window grey RAL 7040 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-410188X50 | window grey RAL 7040 | textured matt | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-512181X20 | jet black RAL 9005 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512181X30 | jet black RAL 9005 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512181X40 | jet black RAL 9005 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512181X50 | jet black RAL 9005 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | | 06461-10-512182X20 | orange RAL 2004 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512182X30 | orange RAL 2004 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512182X40 | orange RAL 2004 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512182X50 | orange RAL 2004 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | | 06461-10-512183X20 | colza yellow RAL 1021 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512183X30 | colza yellow RAL 1021 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512183X40 | colza yellow RAL 1021 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512183X50 | colza yellow RAL 1021 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | | 06461-10-512184X20 | traffic red RAL 3020 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512184X30 | traffic red RAL 3020 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512184X40 | traffic red RAL 3020 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512184X50 | traffic red RAL 3020 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | | 06461-10-512185X20 | signal green RAL 6032 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512185X30 | signal green RAL 6032 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512185X40 | signal green RAL 6032 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512185X50 | signal green RAL 6032 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | | 06461-10-512186X20 | traffic blue RAL 5017 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512186X30 | traffic blue RAL 5017 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512186X40 | traffic blue RAL 5017 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512186X50 | traffic blue RAL 5017 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | | 06461-10-512187X20 | light grey RAL 7035 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512187X30 | light grey RAL 7035 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512187X40 | light grey RAL 7035 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512187X50 | light grey RAL 7035 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | | 06461-10-512188X20 | window grey RAL 7040 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-512188X30 | window grey RAL 7040 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-512188X40 | window grey RAL 7040 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-512188X50 | window grey RAL 7040 | textured matt | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | |
|
Clamping levers, zinc with external thread and clamping force intensifier, high-gloss chromed |
More information |
Order No. | Main colour | Surface finish body | Size | X | D2 | H | H2 | H3 | H4 | A | A1 | B | L | CAD | Acc. | Price | Order |
---|
06461-10-2086X10 | silver | high-gloss chromed | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | 31.22 € | | 06461-10-2086X20 | silver | high-gloss chromed | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | 31.22 € | | 06461-10-2086X30 | silver | high-gloss chromed | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | 31.22 € | | 06461-10-2086X40 | silver | high-gloss chromed | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | 31.74 € | | 06461-10-3106X15 | silver | high-gloss chromed | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | 32.57 € | | 06461-10-3106X30 | silver | high-gloss chromed | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | 32.57 € | | 06461-10-3106X40 | silver | high-gloss chromed | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | 33.15 € | | 06461-10-3106X50 | silver | high-gloss chromed | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | 33.15 € | | 06461-10-4106X20 | silver | high-gloss chromed | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | 35.20 € | | 06461-10-4106X30 | silver | high-gloss chromed | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | 35.20 € | | 06461-10-4106X40 | silver | high-gloss chromed | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | 36.62 € | | 06461-10-4106X50 | silver | high-gloss chromed | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | 36.62 € | | 06461-10-5126X20 | silver | high-gloss chromed | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | 40.48 € | | 06461-10-5126X30 | silver | high-gloss chromed | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | 40.48 € | | 06461-10-5126X40 | silver | high-gloss chromed | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | 42.73 € | | 06461-10-5126X50 | silver | high-gloss chromed | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | 42.73 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|