norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and fastening nut, stainless steel 1.4404.
Actuator 1.4401.
O-ring NBR.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled.
For right or left use.

Water and dust protected acc. to IP65 to DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05566-05_DR Quarter-turn locks, stainless steel, small version 227 kB

Drawings

Quarter-turn locks, stainless steel, small version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
05566-05-1718square 7 mm3218 26.15 €
05566-05-1818square 8 mm3218 26.15 €
05566-05-4318double lug 3 mm3218 26.15 €
05566-05-4518double lug 5 mm3218 27.42 €
05566-05-0018wing grip3218 27.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Lithuania
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83