norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, stainless steel 1.4305.
Actuation and fastening nut, stainless steel 1.4404.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05566-04_DR Quarter-turn locks, stainless steel, long version 246 kB

Drawings

Quarter-turn locks, stainless steel, long version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
05566-04-1730square 7 mm2830 47.45 €
05566-04-1736square 7 mm2836 50.77 €
05566-04-1740square 7 mm2840 55.04 €
05566-04-1750square 7 mm2850 60.92 €
05566-04-1760square 7 mm2860 67.60 €
05566-04-1830square 8 mm2830 47.39 €
05566-04-1836square 8 mm2836 50.74 €
05566-04-1840square 8 mm2840 55.09 €
05566-04-1850square 8 mm2850 60.92 €
05566-04-1860square 8 mm2860 67.60 €
05566-04-4330double lug 3 mm2830 47.68 €
05566-04-4336double lug 3 mm2836 51.06 €
05566-04-4340double lug 3 mm2840 55.89 €
05566-04-4350double lug 3 mm2850 61.73 €
05566-04-4360double lug 3 mm2860 67.85 €
05566-04-4530double lug 5 mm2830 48.86 €
05566-04-4536double lug 5 mm2836 51.23 €
05566-04-4540double lug 5 mm2840 55.51 €
05566-04-4550double lug 5 mm2850 62.50 €
05566-04-4560double lug 5 mm2860 68.03 €
05566-04-0030wing grip2830 50.98 €
05566-04-0036wing grip2836 54.38 €
05566-04-0040wing grip2840 58.06 €
05566-04-0050wing grip2850 64.49 €
05566-04-0060wing grip2860 70.44 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Lithuania
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83