norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DescriptionMaterial:Housing, plastic Contacts M8x1 gold-plated bronze. Contacts M12x1 Optaloy-coated brass.Version:Bush (female) Voltage: U max. 60 V Current: I max. 4 A Terminals: 3-pin (4-pin by M12x1) Security type: IP 67Note:Plug connector for self-assembly with screw lock.Temperature range:-25 °C to +85 °CDrawing reference:
P1 = cable outlet
1 = brown (BN) 2 = white (WH) 3 = blue (BU) 4 = black (BK)
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.