norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cylinder clamping sets
41350

Cylinder clamping sets

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Vice jaw hardened, bright.
Pins hardened, black oxidised.
Note:For holding round workpieces.
Max. clamping travel of jaw is 1 mm.

Supplied in pairs.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41350 Cylinder clamping sets 262 kB

Drawings

Cylinder clamping sets

Item selection/filter

Order No.

BClamping range
min. - max.
CADAcc.PriceOrder
41350-090359020 mm - 250 mm 545.00 €
41350-1253512520 mm - 320 mm 641.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Lithuania
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83