norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com
Butt connector 90° Ø30 type I 
with rotation lock
10901-25

Butt connector 90° Ø30 type I with rotation lock

go back

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Mounting parts steel.
Version:Bright.
Mounting parts electro zinc-plated.
Note:Suitable for round tubes and profile tubes with 30 mm OD.

For right-angle joints. The large radii ensure smooth transitions by 90° connections. They reduce the risk of injury from the outer corners of the construction and avoid damage from trolleys being moved around.

The butt connector has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the butt connector.
Supplied with2 Butt connector halves.
2 DIN EN ISO 4762 (DIN 912) M6x25 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.

Articles are supplied pre-assembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10901-25 Butt connector 90° Ø30 type I with rotation lock 263 kB

Drawings

Butt connector 90° Ø30 type I 
with rotation lock

Item selection/filter

Order No.

ProfileESD
electrostatic
discharging
Matching
end cap
norelem
CADAcc.PriceOrder
10901-25-30125Ø30yes10901-99-301 12.51 €