norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy duty version
95025-01

Steel plate swivel and fixed castors with polyurethane elastomer...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95025-01 Swivel and fixed castors steel plate, heavy-duty version 383 kB

Drawings (total overview)

Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy duty version
Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy duty version

Steel plate fixed castors with polyurethane elastomer tread, heavy duty version

More information

Drawings

Steel plate fixed castors with polyurethane elastomer tread, heavy duty version

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-01-1010004011Fixed castorball bearing4060558510091301008076350 124.87 €
95025-01-1010004013Fixed castorball bearing40807511010011130140105-350 130.64 €
95025-01-1012504011Fixed castorball bearing4060558512591551008076350 139.79 €
95025-01-1012504013Fixed castorball bearing40807511012511155140105-350 147.05 €
95025-01-101500501Fixed castorball bearing50807511015011197140105-500 198.00 €
95025-01-101600501Fixed castorball bearing50807511016011202140105-550 224.49 €
95025-01-102000501Fixed castorball bearing50807511020011245140105-600 271.79 €

Steel plate swivel castors with polyurethane elastomer tread, heavy duty version

More information

Drawings

Steel plate swivel castors with polyurethane elastomer tread, heavy duty version
Steel plate swivel castors with polyurethane elastomer tread, heavy duty version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-01-101000401Swivel castorball bearing454060558510091301008076350 136.70 €
95025-01-101000403Swivel castorball bearing4540807511010011130140105-350 139.67 €
95025-01-101250401Swivel castorball bearing484060558512591551008076350 152.96 €
95025-01-101250403Swivel castorball bearing4840807511012511155140105-350 156.81 €
95025-01-10150050Swivel castorball bearing6350807511015011197140105-500 238.84 €
95025-01-10160050Swivel castorball bearing6350807511016011202140105-550 265.39 €
95025-01-10200050Swivel castorball bearing6550807511020011245140105-600 310.96 €

Steel plate swivel castors with stop-fix and polyurethane elastomer tread, heavy duty version

More information

Drawings

Steel plate swivel castors with stop-fix and polyurethane elastomer tread, heavy duty version
Steel plate swivel castors with stop-fix and polyurethane elastomer tread, heavy duty version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-01-1010004021Swivel castorball bearing454060558510091301008076350 136.70 €
95025-01-1010004023Swivel castorball bearing4540807511010011130140105-350 139.67 €
95025-01-1012504021Swivel castorball bearing484060558512591551008076350 152.96 €
95025-01-1012504023Swivel castorball bearing4840807511012511155140105-350 156.81 €
95025-01-101500502Swivel castorball bearing6350807511015011197140105-500 238.84 €
95025-01-101600502Swivel castorball bearing6350807511016011202140105-550 265.39 €
95025-01-102000502Swivel castorball bearing6550807511020011245140105-600 310.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Korea
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83