|
|
06276-10_B2-spoke handwheels, aluminium, without grip, Form B with reamed... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium. Hub cover black thermoplastic. ISO 4027 grub screw, steel grade 45 H, black.Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled. The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375. By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.Accessory:07375 Handwheel washers. 07161 Socket head screws with low head DIN 6912.Supplied withAluminium handwheel. Hub cover. ISO 4027 grub screw (type with transverse bore).Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Form | Form-Type | D1 | D2 | D3 | L1 | L3 | H | H2 | D7 | B3
| T
| CAD | Acc. | Price | Order |
---|
06276-10-125121046 | black | B | Reamed hole with slot, with transverse bore | 125 | 12 | 31 | 18 | 36 | 17,6 | 6,5 | M6 | 4 | 13,8 |  | | 21.90 € | | 06276-10-125141056 | black | B | Reamed hole with slot, with transverse bore | 125 | 14 | 31 | 18 | 36 | 17,6 | 6,5 | M6 | 5 | 16,3 |  | | 21.90 € | | 06276-10-160141056 | black | B | Reamed hole with slot, with transverse bore | 160 | 14 | 36 | 20 | 40 | 19,4 | 6,5 | M6 | 5 | 16,3 |  | | 25.85 € | | 06276-10-160161056 | black | B | Reamed hole with slot, with transverse bore | 160 | 16 | 36 | 20 | 40 | 19,4 | 8 | M6 | 5 | 18,3 |  | | 25.85 € | | 06276-10-125122046 | silver | B | Reamed hole with slot, with transverse bore | 125 | 12 | 31 | 18 | 36 | 17,6 | 6,5 | M6 | 4 | 13,8 |  | | 21.90 € | | 06276-10-125142056 | silver | B | Reamed hole with slot, with transverse bore | 125 | 14 | 31 | 18 | 36 | 17,6 | 6,5 | M6 | 5 | 16,3 |  | | 21.90 € | | 06276-10-160142056 | silver | B | Reamed hole with slot, with transverse bore | 160 | 14 | 36 | 20 | 40 | 19,4 | 6,5 | M6 | 5 | 16,3 |  | | 25.85 € | | 06276-10-160162056 | silver | B | Reamed hole with slot, with transverse bore | 160 | 16 | 36 | 20 | 40 | 19,4 | 8 | M6 | 5 | 18,3 |  | | 25.85 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|