|
|
04232_IGCam levers stainless steel, with internal thread, thrust washer... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel. Version:Handle electropolished or blasted. Thrust washer, hinge pin and screw bright.Note:The thrust washer face is lightly greased before delivery. The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-9541003 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 14.58 € | | 04232-9541004 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 14.58 € | | 04232-0541004 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 15.48 € | | 04232-0541005 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 15.48 € | | 04232-1541005 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 18.24 € | | 04232-1541006 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 18.24 € | | 04232-2541008 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 25.28 € | | 04232-9541303 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 13.12 € | | 04232-9541304 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 13.12 € | | 04232-0541304 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 13.96 € | | 04232-0541305 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 13.96 € | | 04232-1541305 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 16.43 € | | 04232-1541306 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 16.43 € | | 04232-2541308 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 22.75 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|