norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03108_D1 Locating pins with flattened ball end Form D, internal thread one side in blind hole 254 kB

Drawings

Locating pins with flattened ball end Form D, internal thread one side in blind hole

Item selection/filter

Order No.Material

SizeABCDEFGHJKThreaded core holeCADAcc.PriceOrder
03108-062tool steel1646462M2,54,5R 11,7Blind hole 17.96 €
03108-082tool steel1868682M36R 22Blind hole 20.24 €
03108-102tool steel1107107102,5M36R 2,52,5Blind hole 23.31 €
03108-122tool steel1128128123M48R 32,5Blind hole 23.83 €
03108-142tool steel114101410143,5M48R 3,53,76Blind hole 25.12 €
03108-162tool steel116121612164M510R 44,3Blind hole 25.43 €
03108-202tool steel120142014205M510R 55Blind hole 28.49 €
03108-222tool steel122162216225,5M510R 5,55Blind hole 31.95 €
03108-252tool steel125182518256M510R 65,6Blind hole 35.06 €
03108-5062stainless steel1646462M2,54,5R 11,7Blind hole 22.49 €
03108-5082stainless steel1868682M36R 22Blind hole 25.29 €
03108-5102stainless steel1107107102,5M36R 2,52,5Blind hole 28.88 €
03108-5122stainless steel1128128123M48R 32,5Blind hole 31.06 €
03108-5142stainless steel114101410143,5M48R 3,53,76Blind hole 33.03 €
03108-5162stainless steel116121612164M510R 44,3Blind hole 33.25 €
03108-5202stainless steel120142014205M510R 55Blind hole 48.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Korea
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83