|
|
03093 inchIndexing plungers without collar, inch |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089Drawing reference:Form G: without locknut Form H: with locknut
1) Indexing plunger with screw-in washer Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-1903AJ | G | steel | hardened | 3 | 1/4-28 | 14 | 31,5 | 17 | 11 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 8.07 € | | 03093-1004AK | G | steel | hardened | 4 | 5/16-24 | 18 | 38,5 | 21 | 13,5 | 4 | 1,3 | 6 | 12 | 03094-90 | | | 7.65 € | | 03093-1105AL | G | steel | hardened | 5 | 3/8-24 | 21 | 43,5 | 24 | 14,5 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 7.27 € | | 03093-1206A5 | G | steel | hardened | 6 | 1/2-13 | 25 | 51,7 | 28 | 17,7 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 7.81 € | | 03093-1308A6 | G | steel | hardened | 8 | 5/8-11 | 33 | 68 | 36 | 24 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 9.18 € | | 03093-1410A7 | G | steel | hardened | 10 | 3/4-10 | 33 | 74 | 40 | 24 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 13.63 € | | 03093-1412AO | G | steel | hardened | 12 | 3/4-16 | 33 | 78 | 42 | 24 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 15.01 € | | 03093-1516A8 | G | steel | hardened | 16 | 1-8 | 40 | 96 | 50 | 30 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 17.01 € | | 03093-01903AJ | G | stainless steel | hardened | 3 | 1/4-28 | 14 | 31,5 | 17 | 11 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 13.64 € | | 03093-01004AK | G | stainless steel | hardened | 4 | 5/16-24 | 18 | 38,5 | 21 | 13,5 | 4 | 1,3 | 6 | 12 | 03094-90 | | | 12.98 € | | 03093-01105AL | G | stainless steel | hardened | 5 | 3/8-24 | 21 | 43,5 | 24 | 14,5 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 12.36 € | | 03093-01206A5 | G | stainless steel | hardened | 6 | 1/2-13 | 25 | 51,7 | 28 | 17,7 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 13.71 € | | 03093-01308A6 | G | stainless steel | hardened | 8 | 5/8-11 | 33 | 68 | 36 | 24 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 16.28 € | | 03093-01410A7 | G | stainless steel | hardened | 10 | 3/4-10 | 33 | 74 | 40 | 24 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 24.56 € | | 03093-01412AO | G | stainless steel | hardened | 12 | 3/4-16 | 33 | 78 | 42 | 24 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 27.07 € | | 03093-01516A8 | G | stainless steel | hardened | 16 | 1-8 | 40 | 96 | 50 | 30 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 30.74 € | | 03093-11903AJ | G | stainless steel | not hardened | 3 | 1/4-28 | 14 | 31,5 | 17 | 11 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 13.64 € | | 03093-11004AK | G | stainless steel | not hardened | 4 | 5/16-24 | 18 | 38,5 | 21 | 13,5 | 4 | 1,3 | 6 | 12 | 03094-90 | | | 12.98 € | | 03093-11105AL | G | stainless steel | not hardened | 5 | 3/8-24 | 21 | 43,5 | 24 | 14,5 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 12.36 € | | 03093-11206A5 | G | stainless steel | not hardened | 6 | 1/2-13 | 25 | 51,7 | 28 | 17,7 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 13.71 € | | 03093-11308A6 | G | stainless steel | not hardened | 8 | 5/8-11 | 33 | 68 | 36 | 24 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 16.28 € | | 03093-11410A7 | G | stainless steel | not hardened | 10 | 3/4-10 | 33 | 74 | 40 | 24 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 24.56 € | | 03093-11412AO | G | stainless steel | not hardened | 12 | 3/4-16 | 33 | 78 | 42 | 24 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 27.07 € | | 03093-11516A8 | G | stainless steel | not hardened | 16 | 1-8 | 40 | 96 | 50 | 30 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 30.74 € | |
|
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-2903AJ | H | steel | hardened | 3 | 1/4-28 | 14 | 31,5 | 17 | 11 | 3,5 | 7/16 | 0,8 | 4,5 | 10 | 03094-99 | | | 8.12 € | | 03093-2004AK | H | steel | hardened | 4 | 5/16-24 | 18 | 38,5 | 21 | 13,5 | 4 | 1/2 | 1,3 | 6 | 12 | 03094-90 | | | 7.73 € | | 03093-2105AL | H | steel | hardened | 5 | 3/8-24 | 21 | 43,5 | 24 | 14,5 | 5 | 9/16 | 1,3 | 5 | 12 | 03094-91 | | | 7.35 € | | 03093-2206A5 | H | steel | hardened | 6 | 1/2-13 | 25 | 51,7 | 28 | 17,7 | 6 | 3/4 | 1,8 | 6 | 14 | 03094-92 | | | 7.94 € | | 03093-2308A6 | H | steel | hardened | 8 | 5/8-11 | 33 | 68 | 36 | 24 | 8 | 15/16 | 2,3 | 15 | 35 | 03094-93 | | | 9.65 € | | 03093-2410A7 | H | steel | hardened | 10 | 3/4-10 | 33 | 74 | 40 | 24 | 10 | 1-1/8 | 2,8 | 15 | 34 | 03094-94 | | | 14.33 € | | 03093-2412AO | H | steel | hardened | 12 | 3/4-16 | 33 | 78 | 42 | 24 | 12 | 1-1/8 | 2,8 | 15 | 39 | 03094-94 | | | 15.73 € | | 03093-2516A8 | H | steel | hardened | 16 | 1-8 | 40 | 96 | 50 | 30 | 16 | - | 3,2 | 20 | 46 | 03094-95 | | | 17.92 € | | 03093-02903AJ | H | stainless steel | hardened | 3 | 1/4-28 | 14 | 31,5 | 17 | 11 | 3,5 | 7/16 | 0,8 | 4,5 | 10 | 03094-99 | | | 14.92 € | | 03093-02004AK | H | stainless steel | hardened | 4 | 5/16-24 | 18 | 38,5 | 21 | 13,5 | 4 | 1/2 | 1,3 | 6 | 12 | 03094-90 | | | 14.23 € | | 03093-02105AL | H | stainless steel | hardened | 5 | 3/8-24 | 21 | 43,5 | 24 | 14,5 | 5 | 9/16 | 1,3 | 5 | 12 | 03094-91 | | | 13.54 € | | 03093-02206A5 | H | stainless steel | hardened | 6 | 1/2-13 | 25 | 51,7 | 28 | 17,7 | 6 | 3/4 | 1,8 | 6 | 14 | 03094-92 | | | 15.32 € | | 03093-02308A6 | H | stainless steel | hardened | 8 | 5/8-11 | 33 | 68 | 36 | 24 | 8 | 15/16 | 2,3 | 15 | 35 | 03094-93 | | | 18.22 € | | 03093-02410A7 | H | stainless steel | hardened | 10 | 3/4-10 | 33 | 74 | 40 | 24 | 10 | 1-1/8 | 2,8 | 15 | 34 | 03094-94 | | | 26.63 € | | 03093-02412AO | H | stainless steel | hardened | 12 | 3/4-16 | 33 | 78 | 42 | 24 | 12 | 1-1/8 | 2,8 | 15 | 39 | 03094-94 | | | 29.29 € | | 03093-02516A8 | H | stainless steel | hardened | 16 | 1-8 | 40 | 96 | 50 | 30 | 16 | - | 3,2 | 20 | 46 | 03094-95 | | | 33.24 € | | 03093-12903AJ | H | stainless steel | not hardened | 3 | 1/4-28 | 14 | 31,5 | 17 | 11 | 3,5 | 7/16 | 0,8 | 4,5 | 10 | 03094-99 | | | 14.92 € | | 03093-12004AK | H | stainless steel | not hardened | 4 | 5/16-24 | 18 | 38,5 | 21 | 13,5 | 4 | 1/2 | 1,3 | 6 | 12 | 03094-90 | | | 14.23 € | | 03093-12105AL | H | stainless steel | not hardened | 5 | 3/8-24 | 21 | 43,5 | 24 | 14,5 | 5 | 9/16 | 1,3 | 5 | 12 | 03094-91 | | | 13.54 € | | 03093-12206A5 | H | stainless steel | not hardened | 6 | 1/2-13 | 25 | 51,7 | 28 | 17,7 | 6 | 3/4 | 1,8 | 6 | 14 | 03094-92 | | | 15.32 € | | 03093-12308A6 | H | stainless steel | not hardened | 8 | 5/8-11 | 33 | 68 | 36 | 24 | 8 | 15/16 | 2,3 | 15 | 35 | 03094-93 | | | 18.22 € | | 03093-12410A7 | H | stainless steel | not hardened | 10 | 3/4-10 | 33 | 74 | 40 | 24 | 10 | 1-1/8 | 2,8 | 15 | 34 | 03094-94 | | | 26.63 € | | 03093-12412AO | H | stainless steel | not hardened | 12 | 3/4-16 | 33 | 78 | 42 | 24 | 12 | 1-1/8 | 2,8 | 15 | 39 | 03094-94 | | | 29.29 € | | 03093-12516A8 | H | stainless steel | not hardened | 16 | 1-8 | 40 | 96 | 50 | 30 | 16 | - | 3,2 | 20 | 46 | 03094-95 | | | 33.24 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|