norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Telescopic slides
go back
Products
Product overview
Systems and components for machine and plant construction
Slides Guide rails Positioning stages Linear guide systems Position indicators
Telescopic slides
Novelties
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
21334
Telescopic slides, steel
for side mounting full extension, load capacity up to 20 kg
8 Product(s)
21334-01
Steel telescopic slides
for side mounting, partial extension, load capacity up to 20 kg
7 Product(s)
21334-03
Steel telescopic slides
for side mounting, full extension, load capacity up to 30 kg
9 Product(s)
21334-05
Telescopic slides, steel
for surface mounting, partial extension both sides, load capacity up to 35 kg
9 Product(s)
21334-10
Telescopic slides, steel
for side mounting, full extension, load capacity up to 45 kg
9 Product(s)
21334-15
Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg
64 Product(s)
21334-20
Telescopic slides, steel
for side mounting, partial extension, load capacity up to 50 kg
9 Product(s)
21334-25
Telescopic slides, steel
for side mounting, partial extension both sides, load capacity up to 50 kg
9 Product(s)
21334-30
Telescopic slides, steel
for side mounting, partial extension, load capacity up to 50 kg
20 Product(s)
21334-35
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 55 kg
7 Product(s)
21334-40
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 60 kg
9 Product(s)
21334-45
Telescopic slides, steel
for side mounting, partial extension, load capacity up to 65 kg
9 Product(s)
21334-50
Telescopic slides, stainless steel
for side mounting, partial extension, load capacity up to 65 kg
9 Product(s)
21334-53
Steel telescopic slides
for side mounting, full extension, load capacity up to 68 kg
10 Product(s)
21334-54
Steel telescopic slides
for side mounting, full extension, load capacity up to 68 kg
9 Product(s)
21334-55
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 68 kg
9 Product(s)
21334-60
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 68 kg
9 Product(s)
21334-63
Steel telescopic slides
for side mounting, over-extension, load capacity up to 68 kg
9 Product(s)
21334-65
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 68 kg
9 Product(s)
21334-70
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 70 kg
9 Product(s)
21334-75
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 70 kg
9 Product(s)
21334-80
Telescopic slides, stainless steel
for side mounting, over-extension, load capacity up to 70 kg
9 Product(s)
21334-85
Telescopic slides, stainless steel
for side mounting, full extension, load capacity up to 80 kg
8 Product(s)
21334-90
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 82 kg
8 Product(s)
21334-94
Stainless steel telescopic slides
for side mounting, over-extension, load capacity up to 90 kg
9 Product(s)
21334-95
Telescopic slides, stainless steel
for side mounting, over-extension, load capacity up to 90 kg
8 Product(s)
21335
Telescopic slides, steel
for side mounting, full extension, load capacity up to 100 kg
6 Product(s)
21335-05
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 100 kg
9 Product(s)
21335-10
Telescopic slides, steel
for side mounting, full extension, load capacity up to 124 kg
9 Product(s)
21335-15
Telescopic slides, steel
for side mounting, full extension, load capacity up to 160 kg
13 Product(s)
21335-20
Telescopic slides, steel
for side mounting, over-extension, load capacity up to 160 kg
12 Product(s)
21335-25
Telescopic slides, steel
for side mounting, full extension, load capacity up to 272 kg
36 Product(s)
21335-30
Telescopic slides, steel
for side mounting, full extension, load capacity up to 272 kg
20 Product(s)
21335-35
Telescopic slides, aluminium
for side mounting, full extension, load capacity up to 300 kg
12 Product(s)
21335-80
Mounting bracket, steel
for telescopic slides
4 Product(s)
21335-81
Mounting bracket, steel,
for telescopic slides
4 Product(s)
21335-82
Mounting bracket, steel,
for telescopic slides
4 Product(s)
21335-83
Mounting bracket, steel,
for telescopic slides
5 Product(s)
21335-85
Mounting bracket, stainless steel,
for telescopic slides
1 Product(s)
21336
Telescopic slides, steel
Double-T form, full extension, load capacity up to 305 kg
26 Product(s)
21337-10
Telescopic slides, steel
compact, full extension, load capacity up to 420 kg
19 Product(s)
21337-15
Telescopic slides, steel
compact, full extension, load capacity up to 480 kg
21 Product(s)
21338
Telescopic slides, steel
double arrangement, full extension, load capacity up to 133 kg
13 Product(s)
21340
Telescopic slides, steel
partial extension, load capacity up to 741 kg
15 Product(s)
21342
Telescopic slides, steel
S-form, full extension, load capacity up to 459 kg
16 Product(s)