norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Grips
go back
Products
Product overview
Assembly system
Aluminium profiles Connectors Covers Special elements
Grips
Novelties
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step type I
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
06904
Pull handles, plastic, narrow, slanted both sides
12 Product(s)
06909
Pull handles arched, U-profile
1 Product(s)
06920
Pull handles, oval aluminium
36 Product(s)
06926
Tubular handles, aluminium with plastic grip legs, slanted both sides
16 Product(s)
06937
Tubular handles, aluminium with plastic grip legs, slanted both sides
16 Product(s)
06939
Tubular handles, aluminium with plastic grip legs
20 Product(s)
06975
Pull handles, plastic, angled
2 Product(s)