norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Grub screws and pressure pads
go back
Products
Product overview
Flexible standard component system
Fasteners Ball-end thrust screws Thrust screws and thrust pads Grippers Torque bolts Threaded inserts Lifting bolts Swivel bales Ring bolts
Grub screws and pressure pads
Novelties
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step type I
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
07120
Grub screws with thrust point, similar to DIN 6332
64 Product(s)
07121
Grub screws
with ball thrust point
18 Product(s)
07140
Thrust pads
DIN 6311 enhanced
15 Product(s)
07141
Thrust pads
with retaining pin
7 Product(s)
07142
Thrust pads
8 Product(s)
07143
Thrust spindles
4 Product(s)
07144
Swivel feet
28 Product(s)
07165
Grub screws with flat point
hexagon socket DIN EN ISO 4026
182 Product(s)
07166
Grub screw with hexagon socket and pointed end
DIN EN ISO 4027
128 Product(s)
07630
Grub screws
DIN 551
52 Product(s)
07670
Studs
with screw-in stop for gluing in
72 Product(s)