|
|
DescriptionMaterial:Grip thermoplastic.
Bushes brass, steel 5.8 or stainless steel 1.4305.
Threaded pin steel 5.8 or stainless steel 1.4305. Version:Grip black grey. Steel trivalent blue passivated. Stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Component material | A | B | D | D2 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06652-004 | K | brass | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 6 | | | 0.63 € | | 06652-005 | K | brass | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 7,5 | | | 0.63 € | | 06652-006 | K | brass | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 9 | | | 0.63 € | | 06652-806 | K | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 12 | | | 1.46 € | | 06652-808 | K | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 12 | | | 1.83 € | | 06652-0004 | K | stainless steel | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 6 | | | 1.05 € | | 06652-0005 | K | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 7,5 | | | 1.05 € | | 06652-0006 | K | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 9 | | | 1.05 € | | 06652-0806 | K | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 12 | | | 1.63 € | | 06652-0808 | K | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 12 | | | 2.04 € | |
|
Order No. | Form | Component material | A | B | D | D2 | H | H1 | H2 | L | CAD | Acc. | Price | Order |
---|
06652-004X8 | L | steel | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 8 | | | 0.67 € | | 06652-005X10 | L | steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 10 | | | 0.67 € | | 06652-005X15 | L | steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 15 | | | 0.69 € | | 06652-005X20 | L | steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 20 | | | 0.70 € | | 06652-006X10 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 10 | | | 0.67 € | | 06652-006X15 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 15 | | | 0.69 € | | 06652-006X20 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 20 | | | 0.70 € | | 06652-006X25 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 25 | | | 0.76 € | | 06652-006X30 | L | steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 30 | | | 0.79 € | | 06652-008X20 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 20 | | | 0.70 € | | 06652-008X25 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 25 | | | 0.76 € | | 06652-008X30 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 30 | | | 0.79 € | | 06652-008X40 | L | steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 40 | | | 0.94 € | | 06652-806X10 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 10 | | | 1.37 € | | 06652-806X15 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 15 | | | 1.44 € | | 06652-806X20 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 20 | | | 1.47 € | | 06652-806X25 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 25 | | | 1.51 € | | 06652-806X30 | L | steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 30 | | | 1.55 € | | 06652-808X15 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 15 | | | 1.53 € | | 06652-808X20 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 20 | | | 1.58 € | | 06652-808X25 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 25 | | | 1.68 € | | 06652-808X30 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 30 | | | 1.93 € | | 06652-808X40 | L | steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 40 | | | 2.06 € | | 06652-0004X8 | L | stainless steel | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 8 | | | 1.54 € | | 06652-0005X10 | L | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 10 | | | 1.16 € | | 06652-0005X15 | L | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 15 | | | 1.21 € | | 06652-0005X20 | L | stainless steel | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 20 | | | 1.28 € | | 06652-0006X10 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 10 | | | 1.16 € | | 06652-0006X15 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 15 | | | 1.21 € | | 06652-0006X20 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 20 | | | 1.28 € | | 06652-0006X25 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 25 | | | 1.36 € | | 06652-0006X30 | L | stainless steel | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 30 | | | 1.43 € | | 06652-0008X20 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 20 | | | 1.28 € | | 06652-0008X25 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 25 | | | 1.36 € | | 06652-0008X30 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 30 | | | 1.43 € | | 06652-0008X40 | L | stainless steel | 28 | 13 | M8 | 12 | 15 | 13,3 | 2,3 | 40 | | | 1.60 € | | 06652-0806X10 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 10 | | | 1.85 € | | 06652-0806X15 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 15 | | | 1.96 € | | 06652-0806X20 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 20 | | | 1.98 € | | 06652-0806X25 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 25 | | | 2.02 € | | 06652-0806X30 | L | stainless steel | 40 | 16 | M6 | 14,6 | 21 | 19 | 4 | 30 | | | 2.10 € | | 06652-0808X15 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 15 | | | 2.07 € | | 06652-0808X20 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 20 | | | 2.12 € | | 06652-0808X25 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 25 | | | 2.25 € | | 06652-0808X30 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 30 | | | 2.60 € | | 06652-0808X40 | L | stainless steel | 40 | 16 | M8 | 14,6 | 21 | 19 | 4 | 40 | | | 2.78 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|