norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers mini, die-cast zinc with plastic mushroom grip and mounting flange, no locking slot
03098-40_A

Indexing plungers mini, die-cast zinc with plastic mushroom grip...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material:

Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.

Version:Mounting flange blue passivated.
Indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Accessory:Countersunk screws DIN EN ISO 10642, 07175.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 03098-40_A_Datasheet_32028_Indexing_plunger_mini_die-cast_zinc_with_plastic_mushroom_grip_and_mounting_flange--en 184 kB

Drawings

Indexing plungers mini, die-cast zinc with plastic mushroom grip and mounting flange, no locking slot

Item selection/filter

Order No.FormComponent
colour
AB1B2D

D1D2D4D5Fx30°LL1L2L3L4L5Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-40-100404Ablack grey RAL 702125351548214,59,5126,5220,525,544410316 5.11 €
03098-40-100408Ablack grey RAL 702125351548214,59,5130,5220,525,584510316 5.11 €
03098-40-110505Ablack grey RAL 7021304018510254,59,51,3322,524,530,5545134,512,5 5.64 €
03098-40-110510Ablack grey RAL 7021304018510254,59,51,3372,524,530,51046134,512,5 5.64 €
03098-40-110606Ablack grey RAL 7021304018610254,59,51,8332,524,530,5646134,512,5 5.72 €
03098-40-110612Ablack grey RAL 7021304018610254,59,51,8392,524,530,51246134,512,5 5.72 €
03098-40-130808Ablack grey RAL 7021385023814335,510,52,3462,535,545,5858171238 7.89 €
03098-40-130816Ablack grey RAL 7021385023814335,510,52,3542,535,545,516510171238 7.89 €
03098-40-131010Ablack grey RAL 70213850231014335,510,52,8482,535,545,510510171238 7.96 €
03098-40-131020Ablack grey RAL 70213850231014335,510,52,8582,535,545,520510171238 7.96 €
03098-40-10040484Atraffic red RAL 302025351548214,59,5126,5220,525,544410316 5.11 €
03098-40-10040884Atraffic red RAL 302025351548214,59,5130,5220,525,584510316 5.11 €
03098-40-11050584Atraffic red RAL 3020304018510254,59,51,3322,524,530,5545134,512,5 5.64 €
03098-40-11051084Atraffic red RAL 3020304018510254,59,51,3372,524,530,51046134,512,5 5.64 €
03098-40-11060684Atraffic red RAL 3020304018610254,59,51,8332,524,530,5646134,512,5 5.72 €
03098-40-11061284Atraffic red RAL 3020304018610254,59,51,8392,524,530,51246134,512,5 5.72 €
03098-40-13080884Atraffic red RAL 3020385023814335,510,52,3462,535,545,5858171238 7.89 €
03098-40-13081684Atraffic red RAL 3020385023814335,510,52,3542,535,545,516510171238 7.89 €
03098-40-13101084Atraffic red RAL 30203850231014335,510,52,8482,535,545,510510171238 7.96 €
03098-40-13102084Atraffic red RAL 30203850231014335,510,52,8582,535,545,520510171238 7.96 €
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
North Korea
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83