norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Energy chains
go back
Products
Product overview
Electromechanical
Connectors Energy chains
Energy chains
Novelties
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step type I
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
80850
Energy chains, plastic
inner height 12 mm, closed
1 Product(s)
80850-01
Connecting element, plastic
for energy chains, inner height 12 mm
1 Product(s)
80850-10
Energy chains, plastic
inner height 17 mm, openable along inner radius
6 Product(s)
80850-11
Connecting elements, plastic
for energy chains, inner height 17 mm
2 Product(s)
80850-12
Separator, plastic
for energy chains, inner height 17 mm
1 Product(s)
80850-20
Energy chains, plastic
inner height 25 mm, openable along inner radius
9 Product(s)
80850-21
Connecting elements, plastic
for energy chains, inner height 25 mm
3 Product(s)
80850-22
Separator, plastic
for energy chains, inner height 25 mm
1 Product(s)
80850-23
Tension relief, plastic
for energy chains, inner height 25 mm
1 Product(s)
80850-30
Energy chains, plastic
inner height 35 mm, openable along inner radius
9 Product(s)
80850-31
Connecting elements, plastic
for energy chains, inner height 35 mm
3 Product(s)
80850-32
Separator, plastic
for energy chains, inner height 35 mm
1 Product(s)
80850-33
Tension relief, plastic
for energy chains, inner height 35 mm
3 Product(s)
80850-90
Energy chains, plastic
inner height 45 mm, openable from both sides
9 Product(s)
80850-91
Connecting elements, plastic
for energy chains, inner height 45 mm
3 Product(s)
80850-92
Separator, plastic
for energy chains, inner height 45 mm
1 Product(s)
80850-93
Tension relief, plastic
for energy chains, internal height 45 mm
3 Product(s)