norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut - inch
03093_H inch

Indexing plungers, stainless steel, without collar, with...

go back

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093_H inch Indexing plungers without collar, stainless steel, Form H, inch 276 kB

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut - inch

Item selection/filter

Order No.SizeMain
material
Surface finish
body
FormDD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No. screw-in washerCADAcc.PriceOrder
03093-002903AJ9stainless steelhardenedH31/4-281434,517143,57/160,84,51003094-99 23.85 €
03093-002004AK0stainless steelhardenedH45/16-241843211841/2161203094-90 22.72 €
03093-002105AL1stainless steelhardenedH53/8-242150242159/161,351203094-91 19.49 €
03093-002206A52stainless steelhardenedH61/2-132559282563/41,861409034-92 22.08 €
03093-002308A63stainless steelhardenedH85/8-1133773633815/162,3153509094-93 29.13 €
03093-002410A74stainless steelhardenedH103/4-1033834033101-1/82,6153409094-94 38.33 €
03093-002412AO4stainless steelhardenedH123/4-1633874233121-1/82,8153909094-95 42.18 €
03093-002516A85stainless steelhardenedH161-840106504016-3,2204609094-96 53.21 €
03093-112903AJ9stainless steelnot hardenedH31/4-281434,517143,57/160,84,51003094-99 23.85 €
03093-112004AK0stainless steelnot hardenedH45/16-241843211841/2161203094-90 22.72 €
03093-112105AL1stainless steelnot hardenedH53/8-242150242159/161,351203094-91 19.49 €
03093-112206A52stainless steelnot hardenedH61/2-132559282563/41,861409034-92 22.08 €
03093-112308A63stainless steelnot hardenedH85/8-1133773633815/162,3153509094-93 29.13 €
03093-112410A74stainless steelnot hardenedH103/4-1033834033101-1/82,6153409094-94 38.33 €
03093-112412AO4stainless steelnot hardenedH123/4-1633874233121-1/82,8153909094-95 42.18 €
03093-112516A85stainless steelnot hardenedH161-840106504016-3,2204609094-96 53.21 €