norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Backstop elements, steel for roller tracks, steel
10921-17

Backstop elements, steel for roller tracks, steel

go back

Item description/product images

DescriptionMaterial:Backstop and axle steel.Version:Backstop and axle galvanised.Note:For mounting in steel roller tracks. Prevents goods from moving backwards on the roller track.Assembly:To install the backstop element, two rollers on the roller track must be removed. To do this, bend open the edge of the roller track in the area of the roller axles using pliers, remove the rollers and insert the backstop element with axle instead. Bend the edge of the roller track back again.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10921-17_Datasheet_32053_Backstop_elements_steel_for_roller_tracks_steel--en 151 kB

Drawings

Backstop elements, steel for roller tracks, steel

Item selection/filter

Order No.

Main
material
Surface finish
body
CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iceland
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83