|
|
05610_CSwing clamps pneumatic, Form C |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body aluminium. Double-acting piston rod stainless steel.Version:Body black anodised.Note:Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback. Including screw and lock washer for fastening the clamping arms (accessories). The swing action of the clamp should not be blocked. F1 = at 6 bar (max. operating pressure).On request:Proximitiy switch.Accessory:- Clamping arm 05620 - Adapter 05625Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | Form | Size | A | A1 | A2 | A3 | A4 | A5 | B | D | D1 | D2 | D3 | D4 | D5 | CAD | Acc. | Price | Order |
---|
05610-1251 | swivel to the right | C | 25 | 50 | 7,5 | 15 | 40 | 20 | 17 | 35 | 14 | M8 | 6,5 | M8 | M5 | 8,5 | | | 306.79 € | | 05610-1321 | swivel to the right | C | 32 | 60 | 12,5 | 20 | 45 | 30 | 18 | 45 | 16 | M8 | 6,5 | M8 | G1/8 | 8,5 | | | 318.68 € | | 05610-1401 | swivel to the right | C | 40 | 70 | 15,5 | 24,5 | 52 | 37 | 22 | 55 | 16 | M8 | 8,5 | M10 | G1/8 | 8,5 | | | 330.57 € | | 05610-1501 | swivel to the right | C | 50 | 80 | 21,5 | 31 | 66 | 46 | 25 | 65 | 20 | M10 | 8,5 | M10 | G1/8 | 10,5 | | | 396.75 € | | 05610-1631 | swivel to the right | C | 63 | 90 | 27,5 | 37,5 | 80 | 60 | 30 | 80 | 20 | M10 | 10,5 | M12 | G1/8 | 10,5 | | | 443.90 € | | 05610-2251 | swivel to the left | C | 25 | 50 | 7,5 | 15 | 40 | 20 | 17 | 35 | 14 | M8 | 6,5 | M8 | M5 | 8,5 | | | 306.79 € | | 05610-2321 | swivel to the left | C | 32 | 60 | 12,5 | 20 | 45 | 30 | 18 | 45 | 16 | M8 | 6,5 | M8 | G1/8 | 8,5 | | | 318.68 € | | 05610-2401 | swivel to the left | C | 40 | 70 | 15,5 | 24,5 | 52 | 37 | 22 | 55 | 16 | M8 | 8,5 | M10 | G1/8 | 8,5 | | | 330.57 € | | 05610-2501 | swivel to the left | C | 50 | 80 | 21,5 | 31 | 66 | 46 | 25 | 65 | 15 | M10 | 8,5 | M10 | G1/8 | 10,5 | | | 396.75 € | | 05610-2631 | swivel to the left | C | 63 | 90 | 27,5 | 37,5 | 80 | 60 | 30 | 80 | 15 | M10 | 10,5 | M12 | G1/8 | 10,5 | | | 443.90 € | |
Order No. | H | H1 | H2 | H3 | H4 | H5 | Travel S | L | S1 | S2 | T | T1 | F1 N | Accessories | CAD | Acc. | Price | Order |
---|
05610-1251 | 83 | 125 | 78 | 17 | 44,5 | 32 | 27 | 55 | 15 | 12 | 5 | 20 | 170 | 05620-25, 05625-2500 | | | 306.79 € | | 05610-1321 | 96 | 145 | 90 | 22 | 50 | 43 | 30 | 60 | 16 | 14 | 6,5 | 20 | 270 | 05620-32, 05625-3240 | | | 318.68 € | | 05610-1401 | 96 | 145 | 90 | 20 | 52 | 40 | 31 | 70 | 16 | 15 | 8 | 25 | 450 | 05620-40, 05625-3240 | | | 330.57 € | | 05610-1501 | 106 | 162 | 100 | 25 | 53,5 | 45 | 30 | 85 | 15 | 15 | 6,5 | 30 | 700 | 05620-50, 05625-5063 | | | 396.75 € | | 05610-1631 | 106 | 162 | 100 | 28 | 53,5 | 36 | 30 | 100 | 15 | 15 | 8,5 | 30 | 1100 | 05620-63, 05625-5063 | | | 443.90 € | | 05610-2251 | 83 | 125 | 78 | 17 | 44,5 | 32 | 27 | 55 | 15 | 12 | 5 | 20 | 170 | 05620-25, 05625-2500 | | | 306.79 € | | 05610-2321 | 96 | 145 | 90 | 22 | 50 | 43 | 30 | 60 | 16 | 14 | 6,5 | 20 | 270 | 05620-32, 05625-3240 | | | 318.68 € | | 05610-2401 | 96 | 145 | 90 | 20 | 52 | 40 | 31 | 70 | 16 | 15 | 8 | 25 | 450 | 05620-40, 05625-3240 | | | 330.57 € | | 05610-2501 | 106 | 162 | 100 | 25 | 53,5 | 45 | 30 | 85 | 15 | 15 | 6,5 | 30 | 700 | 05620-50, 05625-5063 | | | 396.75 € | | 05610-2631 | 106 | 162 | 100 | 28 | 53,5 | 36 | 30 | 100 | 15 | 15 | 8,5 | 30 | 1100 | 05620-63, 05625-5063 | | | 443.90 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|