norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Side clamps, hydraulic single-acting with spring return
04624-10

Side clamps, hydraulic single-acting with spring return

go back

Item description/product images

DescriptionProduct description:Side clamps are used to apply the clamping force to the side of a workpiece. Side clamps are particularly suitable for clamping situations in which clamping from above cannot be carried out or is not required.
After the pressure has been released, the piston and the thrust pad are returned to the initial position with the aid of springs.
Material:Housing and piston steel.Version:Housing black oxidised.
Piston hardened.
Note:With the clamping force applied from the side, both a horizontal and a vertical force component are generated. The size of the force components depends on the travel respectively. An applied vertical force component can be max. 25 % of the clamping force. With this force, the workpiece is pushed down onto the seating face. The horizontal force component drops to min. 95 % of the initial force depending on the travel.

The clamping piston in side clamps has an integrated travel limiter.

Penetration of cutting and cooling fluids into the cylinder must be prevented.

Observe safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
Technical data:Max. operating pressure: 500 bar.Advantages:- Low installation height.
- Integrated travel limit on the clamping piston.
Supplied with1 O-ring 10x2 (for flange connection operating mode) supplied.Drawing reference:
1) screw plug
2) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04624-10 Side clamps, hydraulic single-acting with spring return 365 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings

Side clamps, hydraulic single-acting with spring return

Item selection/filter

Order No.Piston ØTravel
S
Connection
type
BB1B2DD1GHH1H2H3H4LL1L2L3L4CADAcc.PriceOrder
04624-10-16082404168Thread and O-ring connection50-3213,58,51/432193148,5681322732 281.75 €
04624-10-251024042510Thread and O-ring connection60-401591/44023394990142,53842 325.45 €
04624-10-361024043610Thread and O-ring connection80145618111/4502749411961623846 470.35 €
Order No.Piston ØClamping force
at 100 bar
(kN)
Clamping force
at 500 bar
(kN)
Oil requirement /
10mm travel
(cm³)
CADAcc.PriceOrder
04624-10-16082404161,78,52 281.75 €
04624-10-25102404254204,9 325.45 €
04624-10-361024043684010,2 470.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iceland
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83