norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Support elements, hydraulic, screw-on single-acting with spring return
02341

Support elements, hydraulic, screw-on single-acting with spring...

go back

Item description/product images

DescriptionProduct description:Support elements are used during machining to prevent vibrations and deflections on the workpiece. The screw-on support elements can be mounted horizontally or vertically. The two mounting options enable space-saving positioning in the clamping fixtures.
Hydraulic locking can be used in combination or separately with hydraulic clamping.
Material:Housing and piston steel.Version:Housing black oxidised.
Piston hardened.
Note:Form A, engaged by hydraulics:
Clamping bolt retracted in initial position. Pin hydraulically extended and engaged by spring force.
Form B, engaged by spring force:
Clamping pin extended in initial position. Engaged by spring force

Permitted loading forces must be taken into account.

Follow safety instructions.
Type of operation:Drilled channels.Technical data:- Max. operating pressure: 500 bar.
- Permitted loading at 500 bar: 9 kN.
- Min. oil pressure: 100 bar.
- Max. tightening torque: 60 Nm.
Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Always engaged by spring force.
- Low mounting dimensions.
- Horizontal/vertical mounting possible.
- Separate/combined locking and clamping process
- Installed Kantseal washer
Supplied with1 Kantseal square washer supplied.Drawing reference:
1) Mounting contour
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02341 Support elements, hydraulic, screw-on single-acting with spring return 441 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings (total overview)

Support elements, hydraulic, screw-on single-acting with spring return
Support elements, hydraulic, screw-on single-acting with spring return

Support elements, hydraulic, screw-on, Form A, docking via hydraulics

More information

Drawings

Support elements, hydraulic, screw-on, Form A, docking via hydraulics
Support elements, hydraulic, screw-on, Form A, docking via hydraulics

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GHH1H2H3H4H5SWSW1SW2Spring force
min.
(N)
Spring force
F approx.
(N)
Flow rate
max.
(cm³/s)
CADAcc.PriceOrder
02341-160823061A168drilled channels28,2M30x1,572,555,59,510610241317102325 243.77 €

Support elements, hydraulic, screw-on, Form B, docking via spring

More information

Drawings

Support elements, hydraulic, screw-on, Form B, docking via spring
Support elements, hydraulic, screw-on, Form B, docking via spring

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GHH1H2H3H4H5SWSW1SW2Spring force
min.
(N)
Spring force
F approx.
(N)
CADAcc.PriceOrder
02341-160823062B168drilled channels28,2M30x1,580,555,59,510610241317813 160.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iceland
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83