|
|
80150-10Connectors bush M12x1 with screw lock |
go back |
|
|
DescriptionMaterial:Housing: plastic. Cable: PUR (4 pole length 3 and 5 metres PVC. 8 pole length 10 metres PVC. 12 pole length 10 metres PVC). Insulation braid: PP (4 pole length 3 and 5 metres PVC. 8 pole length 10 metres PVC. 12 pole length 10 metres PVC). Contact: copper alloy. Contact surface: Au (gold). Lock: nickel plated die-cast zinc.Version:Bush (female). Housing colour: black. Cable colour: black.Note:Connector with screw lock. Connector moulded to cable. Wire ID acc. to DIN 47100 colour code. Coding A. Recommended tightening torque for the lock 0.6 Nm. The connectors are designed for use in plant, control and electrical appliance construction.Technical data:No. of connection cycles: ≥ 100. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version 2 | Form | Form-Type | P | D1 | L | No. of conductors x conductor cross-section | Safety rating | Operating voltage V | CAD | Acc. | Price | Order |
---|
80150-10-1203X2000 | 3-pin | A | straight bush | 2000 | 4,1 | 38 | 3 x 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 13.26 € | | 80150-10-1203X5000 | 3-pin | A | straight bush | 5000 | 4,1 | 38 | 3 x 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 19.32 € | | 80150-10-1204X3000 | 4-pin | A | straight bush | 3000 | 5 | 38 | N=4 X 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 12.04 € | | 80150-10-1204X5000 | 4-pin | A | straight bush | 5000 | 5 | 38 | N=4 X 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 13.26 € | | 80150-10-1208X2500 | 8-pin | A | straight bush | 2500 | 5,8 | 43,5 | 8 x 0,25 mm² | IP65/IP67 | 30 AC / 30 DC | | | 37.78 € | | 80150-10-1208X5000 | 8-pin | A | straight bush | 5000 | 5,8 | 43,5 | 8 x 0,25 mm² | IP65/IP67 | 30 AC / 30 DC | | | 48.69 € | | 80150-10-1208X10000 | 8-pin | A | straight bush | 10000 | 6 | 43,5 | 8 x 0,25 mm² | IP65/IP67 | 30 AC / 30 DC | | | 46.91 € | | 80150-10-1212X3000 | 12-pin | A | straight bush | 3000 | 6 | 43,5 | 12 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | | | 57.60 € | | 80150-10-1212X5000 | 12-pin | A | straight bush | 5000 | 6 | 43,5 | 12 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | | | 67.79 € | | 80150-10-1212X10000 | 12-pin | A | straight bush | 10000 | 6 | 43,5 | 12 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | | | 72.07 € | |
Order No. | Rated surge voltage V | Rated current (40 °C) A | Conductive resistance (20 °C) Ω/Km | Contamination level | Nominal voltage V | Test voltage V | CAD | Acc. | Price | Order |
---|
80150-10-1203X2000 | 2500 | 4 | 57 | 3 | 300 AC | 2500 AC | | | 13.26 € | | 80150-10-1203X5000 | 2500 | 4 | 57 | 3 | 300 AC | 2500 AC | | | 19.32 € | | 80150-10-1204X3000 | 2500 | 4 | 60 | 3 | 300 AC | 2000 AC | | | 12.04 € | | 80150-10-1204X5000 | 2500 | 4 | 60 | 3 | 300 AC | 2000 AC | | | 13.26 € | | 80150-10-1208X2500 | 800 | 2 | 79 | 3 | 300 AC | 2500 AC | | | 37.78 € | | 80150-10-1208X5000 | 800 | 2 | 79 | 3 | 300 AC | 2500 AC | | | 48.69 € | | 80150-10-1208X10000 | 800 | 2 | 79 | 3 | 300 AC | 2000 AC | | | 46.91 € | | 80150-10-1212X3000 | 800 | 1,5 | 138 | 3 | 300 AC | 1500 AC | | | 57.60 € | | 80150-10-1212X5000 | 800 | 1,5 | 138 | 3 | 300 AC | 1500 AC | | | 67.79 € | | 80150-10-1212X10000 | 800 | 1,5 | 138 | 3 | 300 AC | 1500 AC | | | 72.07 € | |
Order No. | Cable bend radius moving | Cable bend radius fixed | Number of bend cycles max. | Temperature range cable moving | Temperature range cable fixed | EMC capability | Halogen-free | CAD | Acc. | Price | Order |
---|
80150-10-1203X2000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 13.26 € | | 80150-10-1203X5000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 19.32 € | | 80150-10-1204X3000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -5 °C - +80 °C | T= -30 °C - +80 °C | unshielded | No | | | 12.04 € | | 80150-10-1204X5000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -5 °C - +80 °C | T= -30 °C - +80 °C | unshielded | No | | | 13.26 € | | 80150-10-1208X2500 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 37.78 € | | 80150-10-1208X5000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 48.69 € | | 80150-10-1208X10000 | ≥ 10 x D1 | ≥ 5 x D1 | 2000000 (25 °C) | T= -5 °C - +80 °C | T= -30 °C - +80 °C | unshielded | No | | | 46.91 € | | 80150-10-1212X3000 | ≥ 10 x D1 | ≥ 7,5 X D1 | 2000000 (25 °C) | T= -25 °C - +85 °C | T= -40 °C - +85 °C | unshielded | Yes | | | 57.60 € | | 80150-10-1212X5000 | ≥ 10 x D1 | ≥ 7,5 X D1 | 2000000 (25 °C) | T= -25 °C - +85 °C | T= -40 °C - +85 °C | unshielded | Yes | | | 67.79 € | | 80150-10-1212X10000 | ≥ 10 x D1 | ≥ 7,5 X D1 | 2000000 (25 °C) | T= -5 °C - +70 °C | T= -30 °C - +70 °C | unshielded | No | | | 72.07 € | |
|
Order No. | Version 2 | Form | Form-Type | P | D1 | L | L1 | No. of conductors x conductor cross-section | Safety rating | Operating voltage V | CAD | Acc. | Price | Order |
---|
80150-10-11203X2000 | 3-pin | B | angled bush | 2000 | 4,1 | 39 | 28 | 3 x 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 13.62 € | | 80150-10-11203X5000 | 3-pin | B | angled bush | 5000 | 4,1 | 39 | 28 | 3 x 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 19.61 € | | 80150-10-11204X3000 | 4-pin | B | angled bush | 3000 | 5 | 39 | 28 | N=4 X 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 12.55 € | | 80150-10-11204X5000 | 4-pin | B | angled bush | 5000 | 5 | 39 | 28 | N=4 X 0,34 mm² | IP65/IP67 | 250 AC / 250 DC | | | 13.75 € | | 80150-10-11208X3000 | 8-pin | B | angled bush | 3000 | 5,8 | 39 | 32 | 8 x 0,25 mm² | IP65/IP67 | 30 AC / 30 DC | | | 41.56 € | | 80150-10-11208X5000 | 8-pin | B | angled bush | 5000 | 5,8 | 39 | 32 | 8 x 0,25 mm² | IP65/IP67 | 30 AC / 30 DC | | | 50.04 € | | 80150-10-11208X10000 | 8-pin | B | angled bush | 10000 | 6 | 39 | 32 | 8 x 0,25 mm² | IP65/IP67 | 30 AC / 30 DC | | | 48.91 € | | 80150-10-11212X3000 | 12-pin | B | angled bush | 3000 | 6 | 39 | 32 | 12 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | | | 58.39 € | | 80150-10-11212X5000 | 12-pin | B | angled bush | 5000 | 6 | 39 | 32 | 12 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | | | 68.79 € | | 80150-10-11212X10000 | 12-pin | B | angled bush | 10000 | 6 | 39 | 32 | 12 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | | | 72.85 € | |
Order No. | Rated surge voltage V | Rated current (40 °C) A | Conductive resistance (20 °C) Ω/Km | Contamination level | Nominal voltage V | Test voltage V | CAD | Acc. | Price | Order |
---|
80150-10-11203X2000 | 2500 | 4 | 57 | 3 | 300 AC | 2500 AC | | | 13.62 € | | 80150-10-11203X5000 | 2500 | 4 | 57 | 3 | 300 AC | 2500 AC | | | 19.61 € | | 80150-10-11204X3000 | 2500 | 4 | 60 | 3 | 300 AC | 2000 AC | | | 12.55 € | | 80150-10-11204X5000 | 2500 | 4 | 60 | 3 | 300 AC | 2000 AC | | | 13.75 € | | 80150-10-11208X3000 | 800 | 2 | 79 | 3 | 300 AC | 2500 AC | | | 41.56 € | | 80150-10-11208X5000 | 800 | 2 | 79 | 3 | 300 AC | 2500 AC | | | 50.04 € | | 80150-10-11208X10000 | 800 | 2 | 79 | 3 | 300 AC | 2000 AC | | | 48.91 € | | 80150-10-11212X3000 | 800 | 1,5 | 138 | 3 | 300 AC | 1500 AC | | | 58.39 € | | 80150-10-11212X5000 | 800 | 1,5 | 138 | 3 | 300 AC | 1500 AC | | | 68.79 € | | 80150-10-11212X10000 | 800 | 1,5 | 138 | 3 | 300 AC | 1500 AC | | | 72.85 € | |
Order No. | Cable bend radius moving | Cable bend radius fixed | Number of bend cycles max. | Temperature range cable moving | Temperature range cable fixed | EMC capability | Halogen-free | CAD | Acc. | Price | Order |
---|
80150-10-11203X2000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 13.62 € | | 80150-10-11203X5000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 19.61 € | | 80150-10-11204X3000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -5 °C - +80 °C | T= -30 °C - +80 °C | unshielded | No | | | 12.55 € | | 80150-10-11204X5000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -5 °C - +80 °C | T= -30 °C - +80 °C | unshielded | No | | | 13.75 € | | 80150-10-11208X3000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 41.56 € | | 80150-10-11208X5000 | ≥ 10 x D1 | ≥ 5 x D1 | 10000000 (25 °C) | T= -25 °C - +80 °C | T= -40 °C - +80 °C | unshielded | Yes | | | 50.04 € | | 80150-10-11208X10000 | ≥ 10 x D1 | ≥ 5 x D1 | 2000000 (25 °C) | T= -5 °C - +80 °C | T= -30 °C - +80 °C | unshielded | No | | | 48.91 € | | 80150-10-11212X3000 | ≥ 10 x D1 | ≥ 7,5 X D1 | 2000000 (25 °C) | T= -25 °C - +85 °C | T= -40 °C - +85 °C | unshielded | Yes | | | 58.39 € | | 80150-10-11212X5000 | ≥ 10 x D1 | ≥ 7,5 X D1 | 2000000 (25 °C) | T= -25 °C - +85 °C | T= -40 °C - +85 °C | unshielded | Yes | | | 68.79 € | | 80150-10-11212X10000 | ≥ 10 x D1 | ≥ 7,5 X D1 | 2000000 (25 °C) | T= -55 °C - +70 °C | T= -30 °C - +70 °C | unshielded | No | | | 72.85 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|