norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis shoulder screws for fastening to workpieces size 80 mm
42213

UNILOCK 5-axis shoulder screws for fastening to workpieces size...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened surface.
ground locating seat.
Note:The UNILOCK 5-axis locating bolts for fastening to workpieces are suitable for clamping and positioning workpieces. These locating bolts are passed through the clamping bolts for fastening to workpieces, screwed directly into the workpiece and positioned on the basic module or add-on module. The thread is used for fastening and positioning the workpiece. Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42213 UNILOCK 5-axis shoulder screws for fastening to workpieces size 80 mm 203 kB
 Technical information for modular clamping system 80 7,8 MB

Drawings

UNILOCK 5-axis shoulder screws for fastening to workpieces size 80 mm

Item selection/filter

Order No.Version

D

D1D2LL1L2L3L4Tightening
torque
max. Nm
CADAcc.PriceOrder
42213-16101040without washer16M10x1,520,940,5289,58647 65.07 €
42213-16121049without washer16M12x1,7520,95037,51817,515,580 65.08 €
42213-16121040with washer16M12x1,7520,940,5289,58663 65.08 €
42213-16161055without washer16M16x220,95643,52423,521,5100 65.08 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iceland
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83