norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Centring clamps

go back
Test

Centring clamp

Centring clamps from norelem are ideal for centring and holding an article in an offset bore. This bore may need to be centred to enable bushes, couplings, adapters etc. to be positioned. Generally, the centring clamp ensures that a workpiece is centred on and firmly held in a bore. Centring clamps and mandrel collets have a wide clamping range and can be operated and adjusted using a normal hexagonal key. Centring clamps with internal thread have a spigot which fits into a locating hole to increase the accuracy.
The centring clamps available from norelem cover a clamping range of 12 mm to 102.5 mm bore diameter. There are also various types of centring clamp on offer:

- Centring clamps with ball segments

- Centring clamps with hexagonal segments

- Centring clamps round

- Centring clamps with internal threads

- Centring clamps with external threads
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83