norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Toggle clamps

go back
Test

Toggle clamps

Ergonomic, reliable and safe to use – norelem toggle clamps now make it even easier to secure and clamp components or workpieces. The ergonomically designed grip fits your hand perfectly and is much more comfortable to apply and release. In addition, they offer ample space between the clamping arm and grip so that the risk of being pinched is dramatically reduced in the first place. Moreover, norelem toggle clamps feature a safety lock. If the lock is released, you need only pull the grip to open the internal rod locking mechanism.
Horizontal and vertical toggle clamps, toggle mini clamps or variable toggle clamps – the main attraction of the norelem product range is its high level of model diversity.
Schnellspanner mit ergonomisch geformtem Griff
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83