norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Shaft-hub clamping sets

go back
Test

Shaft-hub clamping sets

Shaft-hub clamping sets from norelem form a frictional connection between a shaft and hub. Generally, they are designated as standard connection elements in machine construction. Their task is to transfer torque and power from a rotating shaft to a hub, or visa-versa. They can also be used to transfer other forces such as axial or transverse forces, such as those that occur with gearwheels or toothed pulleys. Keyless locking couplings have a very low moment of inertia, which means that they can react very quickly to rotation movements. They also require only a minimum of space. Installation and dismantling is carried out easily and quickly with a central nut.
In addition to stainless steel versions, norelem also offers keyless locking couplings in eight different forms.

Directly to the shop
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83