norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Screw clamp strap

go back
Test

Clamp straps, adjustable

Clamp straps are used to secure objects to a work surface. In contrast to machine vices, they offer a convenient alternative solution. Clamp straps are designed primarily so that they can be easily adjusted to fit any workpiece. During use you should make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
Workpieces can be aligned to the appropriate height using the adjustable clamp straps.
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83