norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Quick-acting knurled nuts

go back
Test

Quick-acting knurled nuts

Quick-acting knurled nuts are a special form of the conventional knurled nuts. The characteristic feature of such components is that they are used in situations that do not require a high clamping force. Just like the quick-acting palm grips, quick-acting knurled nuts also have a thread on just one side of an oblique hole top and bottom, thus ensuring quick and secure tightening.
norelem offers numerous additional versions of knurled nuts, in addition to the quick-acting version.
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83