norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Locking pin with safety device at the interlock

go back
Test

Locking pins with folding latch

norelem locking pins with folding latch are suitable in particular for locking mechanisms in fixture and machine construction. Not only are they useful for fast and easy fixing of moving parts and workpieces; locking pins with folding latch are also used for the permanent connection of two parts.
At the bottom end of the pin there is a folding latch which is used to secure a connection between two parts. The wide folding latch can be set to two positions thanks to a recess in the centre.
The product range from norelem includes locking pins with folding latch, standard locking pins and locking pins with key ring.
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83