norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Belt Drive

go back
Test

Belt Drive

Toothed belt drives from norelem are in demand mainly in linear, conveyor and drive technology. Toothed belts and toothed pulleys have great significance everywhere where forces are transmitted. They do not only transmit high forces but also have a high efficiency.
Exact positioning, long life and low maintenance - Toothed belts from norelem possess the ideal properties for every type of drive task in the industrial sectors. The belts are available in any standard length between 165 mm and 2250 mm. In addition to the different lengths, the customer can also choose between three profiles. The product range includes »Profile T, »Profile AT and »Profile HTD.

Directly to the shop
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83