norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Adjustable gooseneck clamp strap

go back
Test

Clamping claws adjustable

norelem clamp straps are used primarily to clamp parts which do not fit in the vice. Owing to the infinite adjustment function, they can quickly bridge different clamping heights without the need for additional supports. They are designed to withstand the highest loads and are ideal for clamping cutting and punching tools.
The product range from norelem includes pivot strap only or assembly clamping claws in Forms A and B.
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83