norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Container: high-density polyethylene (HDPE).
Pump head: special acid and lye resistant plastic. By universal version polyamide.
Nozzle: acid and lye resistant polypropylene. By universal version polyamide.
Valve stem: acid and lye resistant stainless steel. By universal version brass.
Spring: stainless steel.
Seals: Viton® (FKM).
Version:Container: white, transparent.Note:Pump spray bottle for professional work.

Pressure is built up in the container by pumping. Light thumb pressure on the spray button is sufficient for a constant spray jet. Maximum operating pressure: 2.5 bar. With combined overpressure and bleed valve.

Container made of transparent HDPE with ml scale. High stand stability and large inlet for easy filling and cleaning. UV-resistant.

Universal version: suitable for solvents (except acetone) and thin mineral oils. With regulating nozzle (selective jet and cone jet) or flat-jet nozzle.

Version for diluted acids: suitable for pH value 1 to 7.

Version for diluted lyes: suitable for pH value 7 to 14.
Temperature range:+5 °C to +30 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97990-30 Pump spray bottles 74 kB

Item selection/filter

Order No.

Version 1Container volume
max. ml
Filling quantity
max. ml
NozzleColour
Cap
CADAcc.PriceOrder
97990-30-111500universal15001200Regulating nozzlejet black 37.63 €
97990-30-121500universal15001200Flat-jet nozzlegrey 33.81 €
97990-30-221500for diluted acids15001200Flat-jet nozzlered 36.36 €
97990-30-321500for diluted lyes15001200Flat-jet nozzleblue 36.36 €
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
Iran
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83