norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with countersink NdFeB
09071-30

Magnets shallow pot with countersink NdFeB

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-30 Magnets shallow pot with countersink NdFeB 147 kB

Drawings

Magnets shallow pot with countersink NdFeB

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
09071-30-13133,56,64,540 3.42 €
09071-30-16163,56,64,575 3.92 €
09071-30-20204,596105 5.30 €
09071-30-25254,597160 7.00 €
09071-30-32325,5117310 10.90 €
09071-30-40405,510,68500 15.77 €
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83