norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with counterbore SmCo with stainless-steel housing
09070-10

Magnets shallow pot with counterbore SmCo with stainless-steel...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4104.
Magnetic core SmCo (samarium cobalt).

Note:Shielded system.Temperature range:max. 350°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09070-10 Magnets shallow pot with counterbore SmCo with stainless-steel housing 187 kB

Drawings

Magnets shallow pot with counterbore SmCo with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
09070-10-12020 ±0,154,58660 18.91 €
09070-10-12525 ±0,154,58780 22.44 €
09070-10-13232 ±0,25,5117200 26.76 €
09070-10-14040 ±0,25,510,58420 46.20 €
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83