norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com

Item description/product images

DescriptionMaterial:Head malleable iron, shaft steel min. grade 4.6 or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:The wing screws can be tightened and (generally) loosened by hand.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07199_DE Wing screws, Form DE, German style similar to DIN 316 160 kB
 Grades 124 kB

Drawings

Wing screws, Form DE, German style similar to DIN 316

Item selection/filter

Order No.FormMain
material
DLA
max.
D2
max.
KK1CADAcc.PriceOrder
07199-104X8DEsteelM482079,53,9 1.71 €
07199-104X10DEsteelM4102079,53,9 1.68 €
07199-104X12DEsteelM4122079,53,9 1.77 €
07199-104X16DEsteelM4162079,53,9 1.71 €
07199-104X20DEsteelM4202079,53,9 1.91 €
07199-104X25DEsteelM4252079,53,9 1.69 €
07199-104X30DEsteelM4302079,53,9 1.78 €
07199-105X10DEsteelM510259,5125,3 1.69 €
07199-105X12DEsteelM512259,5125,3 1.79 €
07199-105X16DEsteelM516259,5125,3 1.74 €
07199-105X20DEsteelM520259,5125,3 1.78 €
07199-105X25DEsteelM525259,5125,3 1.79 €
07199-105X30DEsteelM530259,5125,3 1.87 €
07199-105X35DEsteelM535259,5125,3 1.94 €
07199-105X40DEsteelM540259,5125,3 1.96 €
07199-105X50DEsteelM550259,5125,3 2.08 €
07199-106X10DEsteelM61031,511,5166,5 1.96 €
07199-106X12DEsteelM61231,511,5166,5 2.07 €
07199-106X16DEsteelM61631,511,5166,5 1.99 €
07199-106X20DEsteelM62031,511,5166,5 2.01 €
07199-106X25DEsteelM62531,511,5166,5 2.20 €
07199-106X30DEsteelM63031,511,5166,5 2.24 €
07199-106X35DEsteelM63531,511,5166,5 2.12 €
07199-106X40DEsteelM64031,511,5166,5 2.39 €
07199-106X50DEsteelM65031,511,5166,5 2.31 €
07199-108X10DEsteelM8103714,5198,3 2.76 €
07199-108X12DEsteelM8123714,5198,3 2.16 €
07199-108X16DEsteelM8163714,5198,3 2.82 €
07199-108X20DEsteelM8203714,5198,3 2.99 €
07199-108X25DEsteelM8253714,5198,3 3.01 €
07199-108X30DEsteelM8303714,5198,3 3.24 €
07199-108X35DEsteelM8353714,5198,3 3.29 €
07199-108X40DEsteelM8403714,5198,3 3.22 €
07199-108X50DEsteelM8503714,5198,3 3.47 €
07199-108X60DEsteelM8603714,5198,3 3.94 €
07199-110X16DEsteelM101649,518,52410 3.92 €
07199-110X20DEsteelM102049,518,52410 4.06 €
07199-110X25DEsteelM102549,518,52410 4.20 €
07199-110X30DEsteelM103049,518,52410 4.43 €
07199-110X40DEsteelM104049,518,52410 5.12 €
07199-110X50DEsteelM105049,518,52410 5.50 €
07199-110X60DEsteelM106049,518,52410 6.07 €
07199-110X70DEsteelM107049,518,52410 6.60 €
07199-112X20DEsteelM122063,521,532,312 5.21 €
07199-112X25DEsteelM122563,521,532,312 5.60 €
07199-112X30DEsteelM123063,521,532,312 5.35 €
07199-112X40DEsteelM124063,521,532,312 5.93 €
07199-112X50DEsteelM125063,521,532,312 6.30 €
07199-112X60DEsteelM126063,521,532,312 6.69 €
07199-112X70DEsteelM127063,521,532,312 7.82 €
07199-112X80DEsteelM128063,521,532,312 8.06 €

Other items in this category

Wing screws, Form AM, American style

07199_AM

Wing screws, Form AM, American style