norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle
05715-11

Toggle clamps, steel, black, vertical with horizontal foot and...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The black toggle clamps have been specially designed for optical metrology. The black surface prevents reflections when measuring and photographing.Material:Steel.Version:Black oxidised steel.
Plastic handle oil-resistant.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05715-11 Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle 266 kB
 Technical information 523 kB

Drawings (total overview)

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small

More information

Drawings

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small

Item selection/filter

Order No.FormA

A1BB1B2B3B5CC1DHRetaining
force
F1 N
Retaining
force
F2 N
Hand
force
FH N
LL1L2CADAcc.PriceOrder
05715-11-001000A162624349,55,521694,488700100050573116,6 18.52 €
Order No.MClamping
force
F3 N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
05715-11-001000M5x4050070085°120° 18.52 €

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form B, medium

More information

Drawings

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form B, medium

Item selection/filter

Order No.FormA

A1BB1B2B3B5CC1DHRetaining
force
F1 N
Retaining
force
F2 N
Hand
force
FH N
LL1L2CADAcc.PriceOrder
05715-11-001600B12,72726,837,812,26,2323115,212512001600100704324,9 21.31 €
Order No.MClamping
force
F3 N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
05715-11-001600M6x50800100075°95° 21.31 €

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form C, large

More information

Drawings

Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form C, large

Item selection/filter

Order No.FormA

A1BB1B2B3B5CC1DHRetaining
force
F1 N
Retaining
force
F2 N
Hand
force
FH N
LL1L2CADAcc.PriceOrder
05715-11-002600C1935324714,98,933217,57,1178100026001501107550,1 27.65 €
Order No.MClamping
force
F3 N
Clamping
force
F4 N
Opening
angle of
handle
Opening
angle of
holding arm
CADAcc.PriceOrder
05715-11-002600M8x50800160070°90° 27.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iran
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83