norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Hook clamps with collar and cam lever
04371

Hook clamps with collar and cam lever

go back

Item description/product images

DescriptionMaterial:

Body and hook, high-carbon steel.
Handles, cast aluminium EN AC-46200.
Thrust washer, fibreglass reinforced plastic PA 66 GF 35-X.
Hinge pin, stud and washer stainless steel 1.4305.

Version:Body and hook tempered and black oxidised.
Handles, black powder-coated.
Thrust washer black.
Hinge pin, stud and washer bright.
Note:Ideal for clamping where the parts are to be inserted from above as the hook can be swivelled out of the way.

The exact clamping height is set by the fine thread on the stud using a screwdriver. This setting can be secured with the locking screw. The length S corresponds to the cam travel.
Drawing reference:
1) Locking screw for pin
2) Screw for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04371 Hook clamps with collar and cam lever 175 kB

Drawings

Hook clamps with collar and cam lever

Item selection/filter

Order No.D

D1D2HH1H2H3LL1L2ABPRSWTravel
S
F
kN
Hand
force
FH N
CADAcc.PriceOrder
04371-206M620M6x0,55660531099870,421,52030171,24120 103.21 €
04371-208M820M6x0,55660531099870,421,52030171,24120 103.21 €
04371-210M1025M8x0,75727967121213109633,32540191,58350 116.35 €
04371-212M1232M8x0,75889682181818129633,33050271,58350 135.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iran
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83