norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hexagon socket and ball, stainless steel, standard spring force, with thread lock
03036_SF

Spring plungers with hexagon socket and ball, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03036_SF Spring plungers with hex socket and ball, standard spring force, with thread lock 197 kB

Drawings

Spring plungers with hexagon socket and ball, stainless steel, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1SSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
03036-03M31,50,4941,51,530,10,07 5.73 €
03036-04M42,50,810524100,180,12 5.14 €
03036-05M530,91462,56110,120,08 5.04 €
03036-06M63,5115739130,440,21 4.90 €
03036-08M851,5188415301,10,38 5.29 €
03036-10M1062239520351,30,6 6.06 €
03036-12M1282,526106305521,3 9.30 €
03036-16M16103,533148651253,93 14.67 €
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83