norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam-action indexing plungers, stainless steel with internal guide, Form C, with grip cap, without nut
03099-35_C

Cam-action indexing plungers, stainless steel with internal...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:

Threaded sleeve and grip 1.4308.
Indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplastic PA.

Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Application:The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.Advantages:- The indexing pin is retracted by rotating the grip through 180°.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request:Special versions.Accessory:Mounting bracket 03099.
Positioning bushes 03099-50.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 03099-35_C_Datasheet_32336_Cam-action_indexing_plungers_stainless_steel_with_internal_guide_Form_C_with_grip_cap_without_nut--en 344 kB

Drawings

Cam-action indexing plungers, stainless steel with internal guide, Form C, with grip cap, without nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-35-10605101Cblack grey RAL 70215M10x11646,726,31510,94,96131,3814 15.81 €
03099-35-10606121Cblack grey RAL 70216M12x1,517,456,531,519135,88141,8815 17.20 €
03099-35-10608161Cblack grey RAL 70218M16x1,521,672,6422617,78,110192,31535 18.86 €
03099-35-10610201Cblack grey RAL 702110M20x1,524,882,351,63021,59,512222,82060 22.26 €
03099-35-106051012Corange RAL 20045M10x11646,726,31510,94,96131,3814 15.81 €
03099-35-106061212Corange RAL 20046M12x1,517,456,531,519135,88141,8815 17.20 €
03099-35-106081612Corange RAL 20048M16x1,521,672,6422617,78,110192,31535 18.86 €
03099-35-106102012Corange RAL 200410M20x1,524,882,351,63021,59,512222,82060 22.26 €
03099-35-1060510116Ccolza yellow RAL 10215M10x11646,726,31510,94,96131,3814 15.81 €
03099-35-1060612116Ccolza yellow RAL 10216M12x1,517,456,531,519135,88141,8815 17.20 €
03099-35-1060816116Ccolza yellow RAL 10218M16x1,521,672,6422617,78,110192,31535 18.86 €
03099-35-1061020116Ccolza yellow RAL 102110M20x1,524,882,351,63021,59,512222,82060 22.26 €
03099-35-1060510148Ctraffic red RAL 30205M10x11646,726,31510,94,96131,3814 15.81 €
03099-35-1060612148Ctraffic red RAL 30206M12x1,517,456,531,519135,88141,8815 17.20 €
03099-35-1060816148Ctraffic red RAL 30208M16x1,521,672,6422617,78,110192,31535 18.86 €
03099-35-1061020148Ctraffic red RAL 302010M20x1,524,882,351,63021,59,512222,82060 22.26 €
03099-35-1060510186Csignal green RAL 60325M10x11646,726,31510,94,96131,3814 15.81 €
03099-35-1060612186Csignal green RAL 60326M12x1,517,456,531,519135,88141,8815 17.20 €
03099-35-1060816186Csignal green RAL 60328M16x1,521,672,6422617,78,110192,31535 18.86 €
03099-35-1061020186Csignal green RAL 603210M20x1,524,882,351,63021,59,512222,82060 22.26 €
03099-35-1060510187Ctraffic blue RAL 50175M10x11646,726,31510,94,96131,3814 15.81 €
03099-35-1060612187Ctraffic blue RAL 50176M12x1,517,456,531,519135,88141,8815 17.20 €
03099-35-1060816187Ctraffic blue RAL 50178M16x1,521,672,6422617,78,110192,31535 18.86 €
03099-35-1061020187Ctraffic blue RAL 501710M20x1,524,882,351,63021,59,512222,82060 22.26 €
03099-35-1060510188Clight grey RAL 70355M10x11646,726,31510,94,96131,3814 15.81 €
03099-35-1060612188Clight grey RAL 70356M12x1,517,456,531,519135,88141,8815 17.20 €
03099-35-1060816188Clight grey RAL 70358M16x1,521,672,6422617,78,110192,31535 18.86 €
03099-35-1061020188Clight grey RAL 703510M20x1,524,882,351,63021,59,512222,82060 22.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83