norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Brass.Version:nickel-plated.Note:DIN EN 60423 hex nuts with metric thread. For securing EMC cable glands and accessories. With knife edge for cutting through paint or powder coatings to ensure optimum contact with the potential equaliser.Temperature range:-60°C to +200°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-32 Hexagon nuts for EMC cable glands 110 kB

Drawings

Hexagon nuts for EMC cable glands

Item selection/filter

Order No.D

HH1SW1Max. tightening torque
on SW1
Nm
CADAcc.PriceOrder
84100-32-11215M12x1,53,52,8153,5 1.91 €
84100-32-11615M16x1,53,52,8193,5 2.78 €
84100-32-12015M20x1,53,73243,5 3.35 €
84100-32-12515M25x1,54,23,5306,7 3.63 €
84100-32-13215M32x1,54,743612 4.17 €
84100-32-14015M40X1,55,754613,57.76 €
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83