|
|
06276-12_B2-spoke handwheels, aluminium, with fold-down cylinder grip,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium. Cylinder grip and hub cover black thermoplastic. Cylinder grip pin black oxidised steel. ISO 4027 grub screw, steel grade 45 H, black.Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled. The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375. By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.Accessory:07375 Handwheel washers. 07161 Socket head screws with low head DIN 6912.Supplied withAluminium handwheel. Hub cover. Fold-down cylinder grip. ISO 4027 grub screw (type with transverse bore).Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Form | Form-Type | A | B3
| D1 | D2 | D3 | D4 | D5 | D6 | D7 | H | H2 | L | L1 | L2 | L3 | T
| CAD | Acc. | Price | Order |
---|
06276-12-125121046 | black | B | reamed hole with slot, with transverse bore | 42 | 4 | 125 | 12 | 31 | 19,9 | M6 | 20 | M6 | 17,6 | 6,5 | 105 | 18 | 56 | 49 | 13,8 |  | | 45.72 € | | 06276-12-125141056 | black | B | reamed hole with slot, with transverse bore | 42 | 5 | 125 | 14 | 31 | 19,9 | M6 | 20 | M6 | 17,6 | 6,5 | 105 | 18 | 56 | 49 | 16,3 |  | | 45.72 € | | 06276-12-160141056 | black | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 14 | 36 | 26 | M8 | 26 | M6 | 17,8 | 6,5 | 137 | 20 | 80 | 57 | 16,3 |  | | 55.91 € | | 06276-12-160161056 | black | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 16 | 36 | 26 | M8 | 26 | M6 | 17,8 | 8 | 137 | 20 | 80 | 57 | 18,3 |  | | 55.91 € | | 06276-12-125122046 | silver | B | reamed hole with slot, with transverse bore | 42 | 4 | 125 | 12 | 31 | 19,9 | M6 | 20 | M6 | 17,6 | 6,5 | 105 | 18 | 56 | 49 | 13,8 |  | | 45.72 € | | 06276-12-125142056 | silver | B | reamed hole with slot, with transverse bore | 42 | 5 | 125 | 14 | 31 | 19,9 | M6 | 20 | M6 | 17,6 | 6,5 | 105 | 18 | 56 | 49 | 16,3 |  | | 45.72 € | | 06276-12-160142056 | silver | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 14 | 36 | 26 | M8 | 26 | M6 | 17,8 | 6,5 | 137 | 20 | 80 | 57 | 16,3 |  | | 55.91 € | | 06276-12-160162056 | silver | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 16 | 36 | 26 | M8 | 26 | M6 | 17,8 | 8 | 137 | 20 | 80 | 57 | 18,3 |  | | 55.91 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|