norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with slot and ceramic ball, stainless steel
03008

Spring plungers with slot and ceramic ball, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel version A1:
Threaded sleeve 1.4305.
Spring 1.4310.
Ball ceramic Si3N4

Stainless steel version A4:
Threaded sleeve 1.4404.
Spring 1.4401.
Ball ceramic Si3N4.

Version:Bright.Note:

Silicon nitride Si3N4 is characterised in particular by a combination of outstanding material properties. These include high ductility and strength, excellent wear properties and good chemical resistance.

The materials used enable a wide range of applications. Spring plungers made from A4 stainless steel are recommended for applications that require with very high corrosion resistance.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03008 Spring plungers with slot and ceramic ball, stainless steel 169 kB

Drawings

Spring plungers with slot and ceramic ball, stainless steel

Item selection/filter

Order No.

Steel
code
DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
carrier formCADAcc.PriceOrder
03008-031.4305M31,50,470,41,53slot 3.50 €
03008-0311.4404M31,50,470,41,53slot 5.07 €
03008-041.4305M42,50,890,6410slot 2.99 €
03008-0411.4404M42,50,890,6410slot 4.34 €
03008-051.4305M530,9120,8611slot 3.01 €
03008-0511.4404M530,9120,8611slot 4.34 €
03008-061.4305M63,51141913slot 3.01 €
03008-0611.4404M63,51141913slot 4.34 €
03008-081.4305M851,5161,21530slot 4.09 €
03008-0811.4404M851,5161,21530slot 5.67 €
03008-101.4305M1062191,62035slot 4.63 €
03008-1011.4404M1062191,62035slot 6.66 €
03008-121.4305M1282,52223055slot 7.13 €
03008-1211.4404M1282,52223055slot 10.22 €
03008-161.4305M16103,5242,565125slot 8.97 €
03008-1611.4404M16103,5242,565125slot 12.85 €
Israel
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83