|
|
04232_AGCam levers, stainless steel with external thread, thrust washer... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel. Version:Handle electropolished or blasted. Thrust washer, hinge pin and screw bright.Note:The thrust washer face is lightly greased before delivery. The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-9541003X10 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541003X15 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541003X30 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541004X10 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541004X15 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541004X30 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-0541004X15 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541004X20 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541004X30 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541005X20 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541005X30 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541005X40 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541005X50 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-1541005X20 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541005X30 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541005X40 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541005X50 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541006X20 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541006X30 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541006X40 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541006X50 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-2541008X25 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541008X30 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541008X40 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541008X50 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541010X25 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541010X30 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541010X40 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541010X50 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-9541303X10 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541303X15 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541303X30 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541304X10 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541304X15 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-9541304X30 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 0.00 € | | 04232-0541304X15 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541304X20 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541304X30 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541305X20 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541305X30 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541305X40 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-0541305X50 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 0.00 € | | 04232-1541305X20 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541305X30 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541305X40 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541305X50 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541306X20 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541306X30 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541306X40 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-1541306X50 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 0.00 € | | 04232-2541308X25 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541308X30 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541308X40 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541308X50 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541310X25 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541310X30 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541310X40 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 0.00 € | | 04232-2541310X50 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|