|
|
|
03093_G inchIndexing plungers, stainless steel, without collar, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob 1.4305, electropolished. Version:Bright. Indexing pin ground.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Size | Main material | Surface finish body | Form | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. | CAD | Acc. | Price | Order |
|---|
| 03093-001903AJ | 9 | stainless steel | hardened | G | 3 | 1/4-28 | 14 | 34,5 | 17 | 14 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 |  | | 21.77 € | | | 03093-001004AK | 0 | stainless steel | hardened | G | 4 | 5/16-24 | 18 | 43 | 21 | 18 | 4 | 1 | 6 | 12 | 03094-90 |  | | 20.76 € | | | 03093-001105AL | 1 | stainless steel | hardened | G | 5 | 3/8-24 | 21 | 50 | 24 | 21 | 5 | 1,3 | 5 | 12 | 03094-91 |  | | 17.83 € | | | 03093-001206A5 | 2 | stainless steel | hardened | G | 6 | 1/2-13 | 25 | 59 | 28 | 25 | 6 | 1,8 | 6 | 14 | 03094-92 |  | | 19.78 € | | | 03093-001308A6 | 3 | stainless steel | hardened | G | 8 | 5/8-11 | 33 | 77 | 36 | 33 | 8 | 2,3 | 15 | 35 | 03094-93 |  | | 26.05 € | | | 03093-001410A7 | 4 | stainless steel | hardened | G | 10 | 3/4-10 | 33 | 83 | 40 | 33 | 10 | 2,6 | 15 | 34 | 03094-94 |  | | 35.45 € | | | 03093-001412AO | 4 | stainless steel | hardened | G | 12 | 3/4-16 | 33 | 87 | 42 | 33 | 12 | 2,8 | 15 | 39 | 03094-94 |  | | 38.96 € | | | 03093-001516A8 | 5 | stainless steel | hardened | G | 16 | 1-8 | 40 | 106 | 50 | 40 | 16 | 3,2 | 20 | 46 | 03094-95 |  | | 49.22 € | | | 03093-111903AJ | 9 | stainless steel | not hardened | G | 3 | 1/4-28 | 14 | 34,5 | 17 | 14 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 |  | | 21.77 € | | | 03093-111004AK | 0 | stainless steel | not hardened | G | 4 | 5/16-24 | 18 | 43 | 21 | 18 | 4 | 1 | 6 | 12 | 03094-90 |  | | 20.76 € | | | 03093-111105AL | 1 | stainless steel | not hardened | G | 5 | 3/8-24 | 21 | 50 | 24 | 21 | 5 | 1,3 | 5 | 12 | 03094-91 |  | | 17.83 € | | | 03093-111206A5 | 2 | stainless steel | not hardened | G | 6 | 1/2-13 | 25 | 59 | 28 | 25 | 6 | 1,8 | 6 | 14 | 03094-92 |  | | 19.78 € | | | 03093-111308A6 | 3 | stainless steel | not hardened | G | 8 | 5/8-11 | 33 | 77 | 36 | 33 | 8 | 2,3 | 15 | 35 | 03094-93 |  | | 26.05 € | | | 03093-111410A7 | 4 | stainless steel | not hardened | G | 10 | 3/4-10 | 33 | 83 | 40 | 33 | 10 | 2,6 | 15 | 34 | 03094-94 |  | | 35.45 € | | | 03093-111412AO | 4 | stainless steel | not hardened | G | 12 | 3/4-16 | 33 | 87 | 42 | 33 | 12 | 2,8 | 15 | 39 | 03094-94 |  | | 38.96 € | | | 03093-111516A8 | 5 | stainless steel | not hardened | G | 16 | 1-8 | 40 | 106 | 50 | 40 | 16 | 3,2 | 20 | 46 | 03094-95 |  | | 49.22 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|