norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp straps stepped-heel, steel or aluminium
04070

Clamp straps stepped-heel, steel or aluminium

go back

Item description/product images

DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted.
Aluminium bright.
Note:Use only with step blocks 02270.

When using spherical washers 07420 use Form G.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04070 Clamp straps stepped-heel, steel or aluminium 170 kB

Drawings

Clamp straps stepped-heel, steel or aluminium

Item selection/filter

Order No.Main
material
LAB1B2B3E1E2F
kN
for
screw
CADAcc.PriceOrder
04070-06high carbon steel5010720810204,82M6 11.24 €
04070-08high carbon steel60129251013228,77M8 13.70 €
04070-10high carbon steel8015113012153013,9M10 13.70 €
04070-12high carbon steel10020144014214020,2M12/M14 15.84 €
04070-16high carbon steel12525185018264537,8M16/M18 25.12 €
04070-20high carbon steel16030226022306058,8M20/M22 39.18 €
04070-24high carbon steel20030267026358084,7M24 61.81 €
04070-206aluminium5010720810204,82M6 24.63 €
04070-208aluminium60129251013228,77M8 24.63 €
04070-210aluminium8015113012153013,9M10 24.63 €
04070-212aluminium10020144014214020,2M12/M14 24.63 €
04070-216aluminium12525185018264537,8M16/M18 32.87 €
04070-220aluminium16030226022306058,8M20/M22 56.43 €
04070-224aluminium20030267026358084,7M24 109.54 €