norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1 maintenance-free
27632-01

Rod ends with plain bearing internal thread, narrow head, DIN...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 6-12 turned steel.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27632-01 Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1 maintenance-free 248 kB

Drawings

Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1 maintenance-free

Item selection/filter

Order No.Version 2Main
material
AB

B1DD1D2D3HH1KLL1αSWDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
27632-01-06RH threadsteel302156M6101364,4101140,513113,68,15 0.00 €
27632-01-08RH threadsteel362458M812,5168613154815145,8512,9 0.00 €
27632-01-10RH threadsteel43296,510M10151997162057,512178,6517,6 0.00 €
27632-01-10125RH threadsteel43296,510M10x1,25151997162057,512178,6517,6 0.00 €
27632-01-12RH threadsteel50346,512M1217,522108182367111911,424,5 0.00 €
27632-01-12125RH threadsteel50346,512M12x1,2517,522108182367111911,424,5 0.00 €
27632-01-17RH threadQT steel67461017M1624301414253490102722,445 0.00 €
27632-01-20RH threadQT steel77531020M20x1,527,53516162940103,593231,560 0.00 €
27632-01-25RH threadQT steel94641225M24x2,033,542202035,5481267365183 0.00 €
27632-01-30RH threadQT steel110731530M30x2,04050222240,756146,564166,5110 0.00 €
27632-01-061LH threadsteel302156M6101364,4101140,513113,68,15 0.00 €
27632-01-081LH threadsteel362458M812,5168613154815145,8512,9 0.00 €
27632-01-101LH threadsteel43296,510M10151997162057,512178,6517,6 0.00 €
27632-01-101251LH threadsteel43296,510M10x1,25151997162057,512178,6517,6 0.00 €
27632-01-121LH threadsteel50346,512M1217,522108182367111911,424,5 0.00 €
27632-01-121251LH threadsteel50346,512M12x1,2517,522108182367111911,424,5 0.00 €
27632-01-171LH threadQT steel67461017M1624301414253490102722,445 0.00 €
27632-01-201LH threadQT steel77531020M20x1,527,53516162940103,593231,560 0.00 €
27632-01-251LH threadQT steel94641225M24x2,033,542202035,5481267365183 0.00 €
27632-01-301LH threadQT steel110731530M30x2,04050222240,756146,564166,5110 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83