norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1 maintenance-free
27631-01

Rod ends with plain bearing external thread, narrow head, DIN...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 6-12 turned steel.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27631-01 Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1 maintenance-free 212 kB

Drawings

Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1 maintenance-free

Item selection/filter

Order No.Version 2Main
material
AB

DD1HH1KLL1L2αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
27631-01-06RH threadsteel36216M664,410181246,5133,68,15 0.00 €
27631-01-08RH threadsteel42248M88613221454155,8512,9 0.00 €
27631-01-10RH threadsteel482910M109716261562,5128,6517,6 0.00 €
27631-01-12RH threadsteel543412M12108182818711111,424,5 0.00 €
27631-01-17RH threadQT steel694617M161411253623921022,445 0.00 €
27631-01-20RH threadQT steel785320M20x1,51613294327104,5931,560 0.00 €
27631-01-25RH threadQT steel946425M24x2,0201735,5533212675183 0.00 €
27631-01-30RH threadQT steel1107330M30x2,0221940,76537146,5666,5110 0.00 €
27631-01-061LH threadsteel36216M664,410181246,5133,68,15 0.00 €
27631-01-081LH threadsteel42248M88613221454155,8512,9 0.00 €
27631-01-101LH threadsteel482910M109716261562,5128,6517,6 0.00 €
27631-01-121LH threadsteel543412M12108182818711111,424,5 0.00 €
27631-01-171LH threadQT steel694617M161411253623921022,445 0.00 €
27631-01-201LH threadQT steel785320M20x1,51613294327104,5931,560 0.00 €
27631-01-251LH threadQT steel946425M24x2,0201735,5533212675183 0.00 €
27631-01-301LH threadQT steel1107330M30x2,0221940,76537146,5666,5110 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83