norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.7225.Version:Electro zinc-plated and passivated.Note:Levelling sets are used wherever heavy systems, machines or equipment need to be placed and levelled. They are characterised by a wide adjustment range of 15 mm to 40 mm.
The static load F applies after deduction of the force applied by the fastening screw.
On request:Other sizes.
Stainless steel A1 or A4 levelling sets.
Accessory:96650 Hook wrench with lug, DIN 1810A enhanced.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27709 Levelling sets 176 kB

Drawings

Levelling sets

Item selection/filter

Order No.DD1D2D3H
min.
H
max.
ΔHMNF
kN
for
screw
LocknutCADAcc.PriceOrder
27709-015066,6M15x125193247152445M6without locknut 0.00 €
27709-020089M20x132244060202475M8without locknut 0.00 €
27709-0251011M30x1,5453552772525140M10without locknut 0.00 €
27709-0321213,5M40x1,558456496322,56210M12without locknut 0.00 €
27709-0401617,5M50x1,5705578118402,56400M16without locknut 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83